LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- No UV/IR radiation
- Easy installation
- Ultra high luminous efficacy
- Versatile mounting on PC boards
- With and without stopper
Applications
- Indicator light
- Displays
- Traffic signal light
- Marker lights
- Commercial outdoor advertising
- Energy saving lamp
- Backlight
- LED Displays
- Electronic and optical indicator
- PBC mounted panel indicator
- Variable message sign
Products
All
3 mm - with stopper
3 mm - without stopper
5 mm - with stopper
5 mm - without stopper
| Order Code | Datasheet | Simulation | Downloads | Status | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 151053BS04500 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 465 | Blue | 461 | 2000 | 2.7 | InGaN | 45 | 150151 | ||
![]() | 151054BS04500 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 465 | Blue | 461 | 2000 | 2.7 | InGaN | 45 | 150151 | ||
![]() | 151034BS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 2400 | 2.8 | InGaN | 30 | 150151 | ||
![]() | 151033BS03000 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | Blue | 465 | 3800 | 2.8 | InGaN | 30 | 150151 | |
![]() | 151053GS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 522 | Green | 515 | 10000 | 3.4 | InGaN | 30 | 150151 | ||
![]() | 151054GS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 522 | Green | 515 | 10000 | 3.4 | InGaN | 30 | 150151 | ||
![]() | 151033GS03000 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 530 | Green | 525 | 15000 | 3.2 | InGaN | 30 | 150151 | |
![]() | 151034GS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 530 | Green | 525 | 10000 | 3.2 | InGaN | 30 | 150151 | ||
![]() | 151033YS03000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 589 | Yellow | 592 | 2100 | 2 | AlInGaP | 30 | 150151 | ||
![]() | 151034YS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 589 | Yellow | 592 | 2100 | 2 | AlInGaP | 30 | 150151 | ||
![]() | 151053YS04500 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 1500 | 2.1 | AlInGaP | 45 | 150151 | ||
![]() | 151054YS04500 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 590 | Yellow | 592 | 1500 | 2.1 | AlInGaP | 45 | 150151 | ||
![]() | 151033RS03000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | 150151 | ||
![]() | 151034RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | 150151 | ||
![]() | 151053RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 623 | Red | 631 | 5000 | 1.9 | AlInGaP | 30 | 150151 | ||
![]() | 151054RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 623 | Red | 631 | 5000 | 1.9 | AlInGaP | 30 | 150151 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 151053BS04500 | SPEC | |
![]() | 151054BS04500 | SPEC | |
![]() | 151034BS03000 | SPEC | |
![]() | 151033BS03000 | SPEC | – |
![]() | 151053GS03000 | SPEC | |
![]() | 151054GS03000 | SPEC | |
![]() | 151033GS03000 | SPEC | – |
![]() | 151034GS03000 | SPEC | |
![]() | 151033YS03000 | SPEC | |
![]() | 151034YS03000 | SPEC | |
![]() | 151053YS04500 | SPEC | |
![]() | 151054YS04500 | SPEC | |
![]() | 151033RS03000 | SPEC | |
![]() | 151034RS03000 | SPEC | |
![]() | 151053RS03000 | SPEC | |
![]() | 151054RS03000 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: