Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0.39"/ 9.9mm | 13 | 10 | 7 | THT | ||
0.52" / 13.2mm | 17.5 | 12.4 | 7 | THT | ||
0.56" / 14.2mm | 19 | 12.6 | 8 | THT |
Characteristics
- Industrial standard size and schematic
- Low power consumption
- Grey surface
- Milky / diffused segments
- Driving with DC current in forward direction only
- Suitable for high peak current up to 100 mA
Applications
- Audio / measurement equipment
- Instrument panels
- Digital read out display
- Control unit
Products
All
0.39"/ 9.9mm
0.52" / 13.2mm
0.56" / 14.2mm
Order Code | Datasheet | Simulation | Downloads | Emitting Color | IV typ. (mcd) | VF typ. (V) | L (mm) | W (mm) | H (mm) | Circuitry | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 157119B12801 | SPEC | 6 files | Blue | 32 | 3 | 13 | 10 | 7 | Common Anode | ||
![]() | 157136B12801 | SPEC | 6 files | Blue | 32 | 3 | 17.5 | 12.4 | 7 | Common Anode | ||
![]() | 157142B12803 | SPEC | 6 files | Blue | 32 | 3 | 19 | 12.6 | 8 | Common Anode | ||
![]() | 157119B12701 | SPEC | 6 files | Blue | 32 | 3 | 13 | 10 | 7 | Common Cathode | ||
![]() | 157136B12701 | SPEC | 6 files | Blue | 32 | 3 | 17.5 | 12.4 | 7 | Common Cathode | ||
![]() | 157142B12703 | SPEC | 6 files | Blue | 32 | 3 | 19 | 12.6 | 8 | Common Cathode | ||
![]() | 157119V12801 | SPEC | 6 files | Bright Green | 46 | 2.2 | 13 | 10 | 7 | Common Anode | ||
![]() | 157136V12801 | SPEC | 6 files | Bright Green | 46 | 2.2 | 17.5 | 12.4 | 7 | Common Anode | ||
![]() | 157142V12803 | SPEC | 6 files | Bright Green | 46 | 2.2 | 19 | 12.6 | 8 | Common Anode | ||
![]() | 157119V12701 | SPEC | 6 files | Bright Green | 46 | 2.2 | 13 | 10 | 7 | Common Cathode | ||
![]() | 157136V12701 | SPEC | 6 files | Bright Green | 46 | 2.2 | 17.5 | 12.4 | 7 | Common Cathode | ||
![]() | 157142V12703 | SPEC | 5 files | Bright Green | 46 | 2.2 | 19 | 12.6 | 8 | Common Cathode | ||
![]() | 157119S12801 | SPEC | 6 files | Super Red | 38 | 2 | 13 | 10 | 7 | Common Anode | ||
![]() | 157136S12801 | SPEC | 6 files | Super Red | 38 | 2 | 17.5 | 12.4 | 7 | Common Anode | ||
![]() | 157142S12803 | SPEC | 5 files | Super Red | 38 | 2 | 19 | 12.6 | 8 | Common Anode | ||
![]() | 157136S12701 | SPEC | 6 files | Super Red | 38 | 2 | 17.5 | 12.4 | 7 | Common Cathode | ||
![]() | 157142S12703 | SPEC | 5 files | Super Red | 38 | 2 | 19 | 12.6 | 8 | Common Cathode | ||
![]() | 157119S12701 | SPEC | 6 files | Super Red | 38 | 2 | 13 | 10 | 7 | Common Cathode |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 157119B12801 | SPEC | |
![]() | 157136B12801 | SPEC | |
![]() | 157142B12803 | SPEC | |
![]() | 157119B12701 | SPEC | |
![]() | 157136B12701 | SPEC | |
![]() | 157142B12703 | SPEC | |
![]() | 157119V12801 | SPEC | |
![]() | 157136V12801 | SPEC | |
![]() | 157142V12803 | SPEC | |
![]() | 157119V12701 | SPEC | |
![]() | 157136V12701 | SPEC | |
![]() | 157142V12703 | SPEC | |
![]() | 157119S12801 | SPEC | |
![]() | 157136S12801 | SPEC | |
![]() | 157142S12803 | SPEC | |
![]() | 157136S12701 | SPEC | |
![]() | 157142S12703 | SPEC | |
![]() | 157119S12701 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Emitting Color | IV typ. (mcd) | VF typ. (V) | L (mm) | W (mm) | H (mm) | Circuitry | Samples |
---|