Applications
- High current Wire-to-Board connections up to 500 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Suitable for rough environmental conditions
Application Notes
Products
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins (pcs) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
7461094 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 7.5 | 130 | M3 | 5 | 9 | – | |
7461096 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 9 | 130 | M4 | 6 | 9 | 746701 | |
7461001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 12 | 130 | M5 | 8 | 9 | – | |
7461383 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 12.5 | 180 | M5 | 8 | 16 | – | |
7461098 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 15.5 | 250 | M6 | 10 | 25 | 746701 | |
7460719 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 20.5 | 250 | M8 | 13 | 25 | – | |
7461100 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 24 | 350 | M10 | 16 | 36 | – |
Order Code | Datasheet |
---|---|
7461094 | SPEC |
7461096 | SPEC |
7461001 | SPEC |
7461383 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
7461098 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
7460719 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
7461100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins (pcs) | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: