Applications
- Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
- IMS boards or one layer applications
General Information | |
---|---|
Material | Brass |
Surface | Tin |
Operating Temperature | -55 °C up to +150 °C |
Packaging Properties | |
---|---|
Packaging | Bulk; Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | H (mm) | H1 (mm) | Ti | IR (A) | Ø OD (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 74660013 | SPEC | 6 files | 3 | 5.6 | M3 | 85 | 10 | |
![]() | 74660013R | SPEC | 6 files | 3 | 5.6 | M3 | 85 | 10 | |
![]() | 74660014 | SPEC | 6 files | 3 | 5.6 | M4 | 85 | 10 | |
![]() | 74660014R | SPEC | 6 files | 3 | 5.6 | M4 | 85 | 10 | |
![]() | 74660015 | SPEC | 6 files | 3 | 5.6 | M5 | 85 | 10 | |
![]() | 74660015R | SPEC | 6 files | 3 | 5.6 | M5 | 85 | 10 | |
![]() | 74660016 | SPEC | 5 files | 3 | 5.6 | M6 | 85 | 12 | |
![]() | 74660016R | SPEC | 5 files | 3 | 5.6 | M6 | 85 | 12 |
Order Code | Datasheet | |
---|---|---|
![]() | 74660013 | SPEC |
![]() | 74660013R | SPEC |
![]() | 74660014 | SPEC |
![]() | 74660014R | SPEC |
![]() | 74660015 | SPEC |
![]() | 74660015R | SPEC |
![]() | 74660016 | SPEC |
![]() | 74660016R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | H (mm) | H1 (mm) | Ti | IR (A) | Ø OD (mm) | Samples |
---|
Applications, Characteristics & Design
Applications
REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.
- High current Wire-to-Board & Board-to-Board connections
- Angled assembling of cable, PCB or housing
Impressive Characteristics
A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.
- Simple and fast automated assembly
- High packing density
- Efficient and timesaving soldering process
- Angled assembling of cable, PCB or housing
- Tape & Reel
Special Design
REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.
- Optimal current distribution in multilayer applications
- Fully automated reflow soldering
- High mechanical stability
- Low profile
- Tape & Reel
- Low heat development
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A