General Information | |
---|---|
Durability | 100 Mating cycles |
Ingress Protection Code | IP68 |
Operating Temperature | -40 °C up to +90 °C |
Gender | Male |
Packaging Properties | |
---|---|
Packaging | Tray |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Electrical Properties | |
---|---|
IR | 2 A; 5 A |
Working Voltage | 30 V; 60 V; 250 V |
Withstanding Voltage | 650 V (AC); 1000 V (AC); 1400 V (AC) |
Contact Resistance Initial | 10 mΩ |
RISO | 100 MΩ |
Application Notes
Products
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
643230100404 | SPEC | 6 files | 4 | Male | 5 | 250 | 1400 | Tray | 612690 | ||
643230100405 | SPEC | 6 files | 5 | Male | 5 | 60 | 1000 | Tray | – | ||
643230100408 | SPEC | 6 files | 8 | Male | 2 | 30 | 650 | Tray | – |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Mates with
![](/components/media/o722348v214%20single-wr-circm12-6437211000xx.jpg)
WR-CIRCM12 Screw Mating Field Attachable Solder Bucket Female Plastic Coupling Nut
![](/components/media/o722314v209%20single-wr-circm12-643621120304.jpg)
WR-CIRCM12 Screw Mating Cable Assembly Female Straight Plastic Coupling Nut
![](/components/media/o722340v209%20single-wr-circm12-643641120304.jpg)
WR-CIRCM12 Screw Mating Cable Assembly Female Angled Plastic Coupling Nut
![](/components/media/o722322v214%20single-wr-circm12-6437221000xx.jpg)
WR-CIRCM12 Screw Mating Field Attachable Solder Bucket Female Metal Coupling Nut
Assortments
Articles from this product series can be found in the following assortments: