General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Gender | Female |
Durability | 100 Mating cycles |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 HB |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Coupling Nut Material | Zinc Alloy |
Electrical Properties | |
---|---|
IR | 2 A; 5 A |
Working Voltage | 30 V; 60 V; 250 V |
Withstanding Voltage | 650 V (AC); 1000 V (AC); 1400 V (AC) |
Contact Resistance Initial | 10 mΩ |
RISO | 100 MΩ |
Products
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|
643622120304 | SPEC | 3 files | 4 | Female | 5 | 250 | 1400 | Bag | ||
643622120305 | SPEC | 3 files | 5 | Female | 5 | 60 | 1000 | Bag | ||
643622120308 | SPEC | 3 files | 8 | Female | 2 | 30 | 650 | Bag |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Packaging | Samples |
---|
Mates with
![](/components/media/o722424v214%20single-wr-circm12-6430501006xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Male Metal Rear Nut PG9
![](/components/media/o722429v214%20single-wr-circm12-6431501003xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Male Metal Front Nut M12
![](/components/media/o722443v214%20single-wr-tbl-6431501006xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector Solder Bucket Male Metal Front Nut PG9
![](/components/media/o722356v214%20single-wr-circm12-6432501003xx.jpg)
WR-CIRCM12 Panel Connector PCB Metal M12
![](/components/media/o722368v214%20single-wr-circm12-6432501006xx.jpg)
WR-CIRCM12 Screw Mating Panel Connector PCB Metal PG9
![](/components/media/o722373v214%20single-wr-circm12-643270100304.jpg)
WR-CIRCM12 Screw Mating Panel Connector PCB Angled 90° Metal M12
![](/components/media/o722332v209%20single-wr-circm12-6433521006xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Rear Nut PG9
![](/components/media/o722457v209%20single-wr-circm12-6434521003xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Front Nut M12
![](/components/media/o722458v209%20single-wr-circm12-6434521006xx.jpg)
WR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Front Nut PG9