| Size | Dimensions | Mount | |
|---|---|---|---|
| Bottom Contact | SMT | ||
| Top Contact | SMT | ||
| Bottom Contact Low Profile | SMT | ||
| Top Contact Low Profile | SMT | ||
| Vertical | SMT | ||
| Hinge Type | SMT | ||
| Dual Contact | - |
Application Notes
Products
All
Bottom Contact
Top Contact
Bottom Contact Low Profile
Top Contact Low Profile
Vertical
Hinge Type
Dual Contact
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68610414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 11 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68610414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 11 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686104148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 8.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686104183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 10.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686104183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 10.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686104183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Vertical | 10.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 686104189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 6.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68610514422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Horizontal | 12 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686105183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Vertical | 11.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68610614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 13 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68610614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 13 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686106148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 10.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686106183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 12.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686106183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 12.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686106183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Vertical | 12.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 686106189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 8.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68610814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 15 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68610814422 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 15 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686108148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 12.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686108183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 14.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686108183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 14.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686108183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Vertical | 14.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 686108189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 10.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68610914422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Horizontal | 16 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 17 | 1 | 125 | Tape and Reel | 20 | 612690 687001 | |
| 68611014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 17 | 1 | 125 | Tape and Reel | 20 | 612690 687001 | |
| 686110148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 14.6 | 1 | 100 | Tape and Reel | 50 | 612690 687001 | |
| 686110183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 16.2 | 0.8 | 50 | Tape and Reel | 30 | 612690 687001 | |
| 686110183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 16.2 | 0.8 | 50 | Tape and Reel | 30 | 612690 687001 | |
| 686110183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Vertical | 16.8 | 1 | 125 | Tape and Reel | 30 | 612690 687001 | |
| 686110189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 12.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68611114122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 1 | Horizontal | 18 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611214122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Horizontal | 19 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611214422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Horizontal | 19 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686112148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Horizontal | 16.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686112183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Vertical | 18.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68611414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 21 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 21 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686114148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 18.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686114183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 20.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686114183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 20.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686114183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Vertical | 20.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 686114189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 16.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68611514122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Horizontal | 22 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686115148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Horizontal | 19.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686115183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Horizontal | 21.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686115183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Horizontal | 21.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 68611614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 23 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 23 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686116148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 20.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686116183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 22.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686116183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 22.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686116183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Vertical | 22.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68611814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 25 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68611814422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 25 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686118148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 22.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686118183422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 24.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686118183522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 24.2 | 0.8 | 50 | Tape and Reel | 30 | 687001 | |
| 686118183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Vertical | 24.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68612014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Horizontal | 27 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68612014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Horizontal | 27 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686120148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Horizontal | 24.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686120183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Vertical | 26.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68612214122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Horizontal | 29 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68612214422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Horizontal | 29 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686122148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Horizontal | 26.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686122183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Vertical | 28.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 686122189122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Horizontal | 24.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
| 68612414122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Horizontal | 31 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68612414422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Horizontal | 31 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686124148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Horizontal | 28.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 686124183822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Vertical | 30.8 | 1 | 125 | Tape and Reel | 30 | 687001 | |
| 68612614122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Horizontal | 33 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68612614422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Horizontal | 33 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686126148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Horizontal | 30.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 68612814122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Horizontal | 35 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68612814422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Horizontal | 35 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686128148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Horizontal | 32.6 | 1 | 100 | Tape and Reel | 50 | 687001 | |
| 68613014122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Horizontal | 37 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 68613014422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Horizontal | 37 | 1 | 125 | Tape and Reel | 20 | 687001 | |
| 686130148922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Horizontal | 34.6 | 1 | 100 | Tape and Reel | 50 | 687001 |
| Order Code | Datasheet |
|---|---|
| 68610414122 | SPEC |
| 68610414422 | SPEC |
| 686104148922 | SPEC |
| 686104183422 | SPEC |
| 686104183522 | SPEC |
| 686104183822 | SPEC |
| 686104189122 | SPEC |
| 68610514422 | SPEC |
| 686105183822 | SPEC |
| 68610614122 | SPEC |
| 68610614422 | SPEC |
| 686106148922 | SPEC |
| 686106183422 | SPEC |
| 686106183522 | SPEC |
| 686106183822 | SPEC |
| 686106189122 | SPEC |
| 68610814122 | SPEC |
| 68610814422 | SPEC |
| 686108148922 | SPEC |
| 686108183422 | SPEC |
| 686108183522 | SPEC |
| 686108183822 | SPEC |
| 686108189122 | SPEC |
| 68610914422 | SPEC |
| 68611014122 | SPEC |
| 68611014422 | SPEC |
| 686110148922 | SPEC |
| 686110183422 | SPEC |
| 686110183522 | SPEC |
| 686110183822 | SPEC |
| 686110189122 | SPEC |
| 68611114122 | SPEC |
| 68611214122 | SPEC |
| 68611214422 | SPEC |
| 686112148922 | SPEC |
| 686112183822 | SPEC |
| 68611414122 | SPEC |
| 68611414422 | SPEC |
| 686114148922 | SPEC |
| 686114183422 | SPEC |
| 686114183522 | SPEC |
| 686114183822 | SPEC |
| 686114189122 | SPEC |
| 68611514122 | SPEC |
| 686115148922 | SPEC |
| 686115183422 | SPEC |
| 686115183522 | SPEC |
| 68611614122 | SPEC |
| 68611614422 | SPEC |
| 686116148922 | SPEC |
| 686116183422 | SPEC |
| 686116183522 | SPEC |
| 686116183822 | SPEC |
| 68611814122 | SPEC |
| 68611814422 | SPEC |
| 686118148922 | SPEC |
| 686118183422 | SPEC |
| 686118183522 | SPEC |
| 686118183822 | SPEC |
| 68612014122 | SPEC |
| 68612014422 | SPEC |
| 686120148922 | SPEC |
| 686120183822 | SPEC |
| 68612214122 | SPEC |
| 68612214422 | SPEC |
| 686122148922 | SPEC |
| 686122183822 | SPEC |
| 686122189122 | SPEC |
| 68612414122 | SPEC |
| 68612414422 | SPEC |
| 686124148922 | SPEC |
| 686124183822 | SPEC |
| 68612614122 | SPEC |
| 68612614422 | SPEC |
| 686126148922 | SPEC |
| 68612814122 | SPEC |
| 68612814422 | SPEC |
| 686128148922 | SPEC |
| 68613014122 | SPEC |
| 68613014422 | SPEC |
| 686130148922 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:


