General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Pitch | 3.5 mm |
Material Properties | |
---|---|
Insulator Material | PA4T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Spring Material | Stainless Steel |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR cULus | 7 A |
IR VDE | 13.5 A |
Working Voltage [cULus] | 300 V |
Working Voltage [VDE] | 160 V |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 1400 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 8 up to 9 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 24 to 18 (AWG) |
Solid Wire Section (Metric) | 0.2 to 1 (mm²) |
Stranded Wire Section (AWG) | 22 to 16 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40055316 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691810120302 | SPEC | 6 files | 2 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | 691001 | |
691810120303 | SPEC | 6 files | 3 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120304 | SPEC | 6 files | 4 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120305 | SPEC | 6 files | 5 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120306 | SPEC | 6 files | 6 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120307 | SPEC | 6 files | 7 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120308 | SPEC | 6 files | 8 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120310 | SPEC | 6 files | 10 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – | |
691810120312 | SPEC | 6 files | 12 | Screwless Push In | PCB | No | 45° | 22 to 16 (AWG) 0.2 to 1.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691810120302 | SPEC |
691810120303 | SPEC |
691810120304 | SPEC |
691810120305 | SPEC |
691810120306 | SPEC |
691810120307 | SPEC |
691810120308 | SPEC |
691810120310 | SPEC |
691810120312 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: