Size | Dimensions | |
---|---|---|
RPSMA Straight Jack | UMRF Right Angle Plug 1.13 | ||
RPSMA Straight Jack | UMRF Right Angle Plug 1.32 | ||
RPSMA Straight Jack | UMRF Right Angle Plug 1.37 |
Characteristics
- Interface RPSMA: MIL-STD-348
- Interface UMRF: Equivalent of MHF 1 and U.FL
- Mating Cycle: 500 cycles RPSMA | 30 cycles UMRF
- Impedance: 50 Ω
- Plating: Gold over Nickel
- Mating: Screw RPSMA | Snap on UMRF
- Ingress Protection: None ⅼ IP67
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
- Outdoor or humidity environment
Products
All
RPSMA Straight Jack | UMRF Right Angle Plug 1.13
RPSMA Straight Jack | UMRF Right Angle Plug 1.32
RPSMA Straight Jack | UMRF Right Angle Plug 1.37
Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Cable Type | Nominal Cable Length (mm) | Cable Jacket Color | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
636210040100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 636001 | |
636210040150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210040200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210040250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210040300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210070100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | 636001 | |
636210070150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210070200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210070250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210070300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210100100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | 636001 | |
636210100150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210100200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210100250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210100300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 100 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 150 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 200 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 250 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 300 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210040050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210050050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636210070050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210080050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636210100050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636210110050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | Flexible | 50 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209040100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209040150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209040200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209040250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209040300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209050100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | 636001 | |
636209050150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209050200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209050250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209050300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209070100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209070150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209070200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209070250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209070300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209080100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | 636001 | |
636209080150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209080200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209080250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209080300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209100100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209100200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209100250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209100300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209110100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 100 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | 636001 | |
636209110150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209110200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 200 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209110250 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 250 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209110300 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 300 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209100150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 150 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209040050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – | |
636209070050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209080050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.32 | 4 | -40 °C up to +90 °C | – | |
636209100050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Black | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209110050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.37 | 4 | -40 °C up to +90 °C | – | |
636209050050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | Flexible | 50 | Grey | DC~6 GHz | 1.13 | 4 | -40 °C up to +90 °C | – |
Order Code | Datasheet |
---|---|
636210040100 | SPEC |
636210040150 | SPEC |
636210040200 | SPEC |
636210040250 | SPEC |
636210040300 | SPEC |
636210050100 | SPEC |
636210050150 | SPEC |
636210050200 | SPEC |
636210050250 | SPEC |
636210050300 | SPEC |
636210070100 | SPEC |
636210070150 | SPEC |
636210070200 | SPEC |
636210070250 | SPEC |
636210070300 | SPEC |
636210080100 | SPEC |
636210080150 | SPEC |
636210080200 | SPEC |
636210080250 | SPEC |
636210080300 | SPEC |
636210100100 | SPEC |
636210100150 | SPEC |
636210100200 | SPEC |
636210100250 | SPEC |
636210100300 | SPEC |
636210110100 | SPEC |
636210110150 | SPEC |
636210110200 | SPEC |
636210110250 | SPEC |
636210110300 | SPEC |
636210040050 | SPEC |
636210050050 | SPEC |
636210070050 | SPEC |
636210080050 | SPEC |
636210100050 | SPEC |
636210110050 | SPEC |
636209040100 | SPEC |
636209040150 | SPEC |
636209040200 | SPEC |
636209040250 | SPEC |
636209040300 | SPEC |
636209050100 | SPEC |
636209050150 | SPEC |
636209050200 | SPEC |
636209050250 | SPEC |
636209050300 | SPEC |
636209070100 | SPEC |
636209070150 | SPEC |
636209070200 | SPEC |
636209070250 | SPEC |
636209070300 | SPEC |
636209080100 | SPEC |
636209080150 | SPEC |
636209080200 | SPEC |
636209080250 | SPEC |
636209080300 | SPEC |
636209100100 | SPEC |
636209100200 | SPEC |
636209100250 | SPEC |
636209100300 | SPEC |
636209110100 | SPEC |
636209110150 | SPEC |
636209110200 | SPEC |
636209110250 | SPEC |
636209110300 | SPEC |
636209100150 | SPEC |
636209040050 | SPEC |
636209070050 | SPEC |
636209080050 | SPEC |
636209100050 | SPEC |
636209110050 | SPEC |
636209050050 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Cable Type | Nominal Cable Length (mm) | Cable Jacket Color | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: