Size | Dimensions | ||
---|---|---|---|
NEW | SMA Straight Plug | BNC Straight Plug | ||
NEW | SMA Straight Plug | BNC Straight Jack | ||
NEW | SMA Straight Jack | BNC Straight Plug | ||
NEW | SMA Straight Jack | BNC Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 100 Cycles
- Impedance: 50Ω
- Plating: Nickel and Gold
- Mating: Screw_SMA (Recommended by torque wrench tool) | Bayonet lock_BNC
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
All
SMA Straight Plug | BNC Straight Plug
SMA Straight Plug | BNC Straight Jack
SMA Straight Jack | BNC Straight Plug
SMA Straight Jack | BNC Straight Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 64403207211000 | SPEC | 3 files | SMA | Plug | BNC | Plug | DC~4 GHz | -65 °C up to +165 °C | |
![]() | 64403207111000 | SPEC | 3 files | SMA | Plug | BNC | Jack | DC~4 GHz | -65 °C up to +165 °C | |
![]() | 64403107211000 | SPEC | 3 files | SMA | Jack | BNC | Plug | DC~4 GHz | -65 °C up to +165 °C | |
![]() | 64403107111000 | SPEC | 3 files | SMA | Jack | BNC | Jack | DC~4 GHz | -65 °C up to +165 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Operating Temperature | Samples |
---|