Size | Dimensions | |
---|---|---|
SMA Jack I MCX Jack | ||
SMA Jack I MCX Plug | ||
SMA Plug I MCX Jack | ||
SMA Plug I MCX Plug |
Characteristics
- Interface 1: MIL-STD-348
- Interface 2: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
SMA Jack I MCX Jack
SMA Jack I MCX Plug
SMA Plug I MCX Jack
SMA Plug I MCX Plug
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64403106111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Jack | MCX | Jack | DC~6 GHz | Straight | -55 °C up to +155 °C | |
![]() | 64403106231000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Jack | MCX | Plug | DC~6 GHz | Straight | -55 °C up to +155 °C | |
![]() | 64403206111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Plug | MCX | Jack | DC~6 GHz | Straight | -55 °C up to +155 °C | |
![]() | 64403206231000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Plug | MCX | Plug | DC~6 GHz | Straight | -55 °C up to +155 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
---|