Size | Dimensions | ||
---|---|---|---|
NEW | BNC Straight Plug ⅼ BNC Straight Plug | ||
NEW | BNC Right Angle Plug | BNC Straight Plug |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ohm (min)
- Withstanding Voltage: 1000 Vrms (min.)
- Mating: Bayonet lock
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
All
BNC Straight Plug ⅼ BNC Straight Plug
BNC Right Angle Plug | BNC Straight Plug
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | Nominal Outer Cable Diameter (mm) | f | Min. Bend Radius (mm) | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65509810330501 | SPEC | 3 files | RG-174/U | Flexible | 304.8 | 2.7 | DC~1 GHz | 30 | -20 °C up to +80 °C | |
![]() | 65509810130501 | SPEC | 3 files | RG-58 C/U | Flexible | 304.8 | 4.95 | DC~1 GHz | 49.5 | -20 °C up to +80 °C | |
![]() | 65509811630501 | SPEC | 3 files | RG-316/U | Flexible | 304.8 | 2.49 | DC~4 GHz | 12.7 | -55 °C up to +165 °C | |
![]() | 65509910330501 | SPEC | 3 files | RG-174/U | Flexible | 304.8 | 2.7 | DC~1 GHz | 30 | -20 °C up to +80 °C | |
![]() | 65509910130501 | SPEC | 3 files | RG-58 C/U | Flexible | 304.8 | 4.95 | DC~1 GHz | 49.5 | -20 °C up to +80 °C | |
![]() | 65509911630501 | SPEC | 3 files | RG-316/U | Flexible | 304.8 | 2.49 | DC~1 GHz | 12.7 | -40 °C up to +85 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 65509810330501 | SPEC |
![]() | 65509810130501 | SPEC |
![]() | 65509811630501 | SPEC |
![]() | 65509910330501 | SPEC |
![]() | 65509910130501 | SPEC |
![]() | 65509911630501 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | Nominal Outer Cable Diameter (mm) | f | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|