Size | Dimensions | Mount | ||
---|---|---|---|---|
Straight Jack | - | |||
Straight Bulkhead Jack | - | |||
EXT. | Straight Plug | - | ||
EXT. | Right Angle Plug | - |
Characteristics
- Interface: IEC 61169-52
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 500Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Products
All
Straight Jack
Straight Bulkhead Jack
Straight Plug
Right Angle Plug
Order Code | Datasheet | Manual | Downloads | Status | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66026021110420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG178/RG196 | RG178/RG196 | DC~3 GHz | Crimp | Ø 0.4 | 660001 | ||
![]() | 66026021110320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG174/RG316/RG188 | RG174/RG316/RG188 | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66026021110620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG316 Double Braid | RG316 Double Braid | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66029021110820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG405/.085" | RG405/.085" | DC~6 GHz | Solder | Ø 0.6 | 660001 | ||
![]() | 66026421110420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG178/RG196 | RG178/RG196 | DC~3 GHz | Crimp | Ø 0.4 | 660001 | ||
![]() | 66026421110320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG174/RG316/RG188 | RG174/RG316/RG188 | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66026421110620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG316 Double Braid | RG316 Double Braid | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66029421110820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG405/.085" | RG405/.085" | DC~6 GHz | Solder | Ø 0.6 | 660001 | ||
![]() | 66046011210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG178/RG196 | RG178/RG196 | DC~3 GHz | Crimp | Ø 0.4 | 660001 | ||
![]() | 66046011210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG174/RG316/RG188 | RG174/RG316/RG188 | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66046011210620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG316 Double Braid | RG316 Double Braid | DC~6 GHz | Crimp | Ø 0.6 | 660001 | ||
![]() | 66049011210820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG405/.085" | RG405/.085" | DC~6 GHz | Solder | Ø 0.6 | 660001 | ||
![]() | 66036011210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG178/RG196 | RG178/RG196 | DC~3 GHz | Crimp | – | 660001 | ||
![]() | 66036011210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG174/RG316/RG188 | RG174/RG316/RG188 | DC~6 GHz | Crimp | – | 660001 | ||
![]() | 66036011210620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG316 Double Braid | RG316 Double Braid | DC~6 GHz | Crimp | – | 660001 | ||
![]() | 66039011210820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG405/.085" | RG405/.085" | DC~6 GHz | Solder | – | 660001 | ||
![]() | 66046020212120 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.13 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 66046020212220 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.32 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 66046020212320 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.37 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 66036020212120 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.13 | Flexible | DC~6 GHz | Crimp | – | – | ||
![]() | 66036020212220 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.32 | Flexible | DC~6 GHz | Crimp | – | – | ||
![]() | 66036020212320 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.37 | Flexible | DC~6 GHz | Crimp | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 66026021110420 | SPEC |
![]() | 66026021110320 | SPEC |
![]() | 66026021110620 | SPEC |
![]() | 66029021110820 | SPEC |
![]() | 66026421110420 | SPEC |
![]() | 66026421110320 | SPEC |
![]() | 66026421110620 | SPEC |
![]() | 66029421110820 | SPEC |
![]() | 66046011210420 | SPEC |
![]() | 66046011210320 | SPEC |
![]() | 66046011210620 | SPEC |
![]() | 66049011210820 | SPEC |
![]() | 66036011210420 | SPEC |
![]() | 66036011210320 | SPEC |
![]() | 66036011210620 | SPEC |
![]() | 66039011210820 | SPEC |
![]() | 66046020212120 | SPEC |
![]() | 66046020212220 | SPEC |
![]() | 66046020212320 | SPEC |
![]() | 66036020212120 | SPEC |
![]() | 66036020212220 | SPEC |
![]() | 66036020212320 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: