OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyReverse Polarity SMA ConnectorsTypeWR-RPSMA PCB THT Connectors

WR-RPSMA PCB THT Connectors

WR-RPSMA PCB THT Connectors
Size Dimen­sionsMount
Straight Jack THT
Right Angle Jack THT

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 5000M Ω (min.)
  • Withstanding Voltage: 1000Vrms (min.)
  • Ingress Protection: None ⅼ IP67
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic device
  • Outdoor or humidity environment

Products

All
Straight Jack
Right Angle Jack
Order Code Data­sheet Downloads StatusIngress Protection Codet min
(mm)
t max
(mm)
fMountCenter ContactOperating TemperatureDesign Kit Samples
63011052121510SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. IP67 2.8 DC~6 GHz THT Ø 1.27 -65 °C up to +165 °C603301
63012052121509SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. IP67 4.4 DC~6 GHz THT Ø 1.27 -65 °C up to +165 °C603301
612690
63011002124501SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None DC~18 GHz THT Ø 1.27 -65 °C up to +165 °C603301
612690
630690
63011042124502SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 2.9 DC~18 GHz THT Ø 1.27 -65 °C up to +165 °C603301
63012002124503SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None DC~18 GHz THT Ø 1.27 -65 °C up to +165 °C603301
630690
63012042124504SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 2.4 DC~18 GHz THT Ø 1.27 -65 °C up to +165 °C603301
Order Code Data­sheet
63011052121510SPEC
63012052121509SPEC
63011002124501SPEC
63011042124502SPEC
63012002124503SPEC
63012042124504SPEC
Samples
Order Code Data­sheet Downloads StatusIngress Protection Codet min
(mm)
t max
(mm)
fMountCenter ContactOperating TemperatureDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: