Size | Dimensions | Mount | |
---|---|---|---|
Straight Jack | End Launch |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 1000Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Application Notes
Products
Straight Jack
Order Code | Datasheet | Downloads | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 61612202121306 | SPEC | 5 files | 1.6 | DC~4 GHz | Ø 0.5 | -65 °C up to +165 °C | 616001 |
Order Code | Datasheet | |
---|---|---|
![]() | 61612202121306 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: