Size | Dimensions | Mount | ||
---|---|---|---|---|
EXT. | Right Angle Jack | THT | ||
EXT. | Straight Jack | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 100 Cycles (min.)
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1500Vrms(min.)
- Plating: Nickel and Gold
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Application Notes
Products
All
Right Angle Jack
Straight Jack
Order Code | Datasheet | Downloads | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|
67011042241505 | SPEC | 4 files | 4.57 | DC~6 GHz | – | – | -65 °C up to +165 °C | ||
67012042221506 | SPEC | 4 files | 4.57 | DC~6 GHz | – | – | -65 °C up to +165 °C | ||
67012002221502 | SPEC | 4 files | – | DC~11 GHz | THT | Ø 0.95 | -65 °C up to +165 °C | ||
67011002241501 | SPEC | 4 files | – | DC~6 GHz | THT | Ø 0.9 | -65 °C up to +165 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Samples |
---|