Material Properties | |
---|---|
Actuator Material | Copper Alloy |
Cover Material | Stainless Steel |
Frame Material | DAP |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Stationary Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 1 A |
VR | 30 V (DC) |
Contact Resistance Initial | 30 mΩ |
RISO | 1000 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 50000 Steps |
Connection Type | Opposite Side Connection |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | Switching Function | Schematic | Actuator Length (Value) (mm) | Bushing Length (Value) (mm) | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 472121020421 | SPEC | 6 files | ON-ON | SPDT | 6.7 | 7.1 | |
![]() | 472123020421 | SPEC | 6 files | ON-OFF-ON | SPDT | 7 | 7.1 | |
![]() | 472131020421 | SPEC | 6 files | ON-ON | DPDT | 6.7 | 7.1 | |
![]() | 472133020421 | SPEC | 6 files | ON-OFF-ON | DPDT | 7 | 7.1 |
Samples |
---|
Order Code | Datasheet | Downloads | Switching Function | Schematic | Actuator Length (Value) (mm) | Bushing Length (Value) (mm) | Samples |
---|