Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | Ivory |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
Withstanding Voltage | 500 V (AC) |
RISO | 100 MΩ |
Pitch | 1.5 mm |
Gender | Female |
Type | Terminal Housing |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 648002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Female | Terminal Housing | Cable | 4.5 | Bag | 645001 | |
![]() | 648003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Female | Terminal Housing | Cable | 6 | Bag | 645001 | |
![]() | 648004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Female | Terminal Housing | Cable | 7.5 | Bag | 645001 | |
![]() | 648005113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Female | Terminal Housing | Cable | 9 | Bag | 645001 | |
![]() | 648006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Female | Terminal Housing | Cable | 10.5 | Bag | 645001 | |
![]() | 648007113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Female | Terminal Housing | Cable | 12 | Bag | 645001 | |
![]() | 648008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Female | Terminal Housing | Cable | 13.5 | Bag | 645001 | |
![]() | 648009113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Female | Terminal Housing | Cable | 15 | Bag | 645001 | |
![]() | 648010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Female | Terminal Housing | Cable | 16.5 | Bag | 612690 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 648002113322 | SPEC |
![]() | 648003113322 | SPEC |
![]() | 648004113322 | SPEC |
![]() | 648005113322 | SPEC |
![]() | 648006113322 | SPEC |
![]() | 648007113322 | SPEC |
![]() | 648008113322 | SPEC |
![]() | 648009113322 | SPEC |
![]() | 648010113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: