Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | White |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
Withstanding Voltage | 800 V (AC) |
RISO | 1000 MΩ |
Pitch | 2.5 mm |
Gender | Female |
Type | Terminal Housing |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
688002113322 | SPEC | 3 files | 2 | 2.5 | Female | Terminal Housing | Cable | 7 | Bag | 645001 | |
688003113322 | SPEC | 3 files | 3 | 2.5 | Female | Terminal Housing | Cable | 9.5 | Bag | 645001 | |
688004113322 | SPEC | 3 files | 4 | 2.5 | Female | Terminal Housing | Cable | 12 | Bag | 645001 | |
688005113322 | SPEC | 3 files | 5 | 2.5 | Female | Terminal Housing | Cable | 14.5 | Bag | 645001 | |
688006113322 | SPEC | 3 files | 6 | 2.5 | Female | Terminal Housing | Cable | 17 | Bag | 645001 | |
688007113322 | SPEC | 3 files | 7 | 2.5 | Female | Terminal Housing | Cable | 19.5 | Bag | 645001 | |
688008113322 | SPEC | 3 files | 8 | 2.5 | Female | Terminal Housing | Cable | 22 | Bag | 612690 645001 | |
688009113322 | SPEC | 3 files | 9 | 2.5 | Female | Terminal Housing | Cable | 24.5 | Bag | 645001 | |
688010113322 | SPEC | 3 files | 10 | 2.5 | Female | Terminal Housing | Cable | 27 | Bag | 645001 |
Order Code | Datasheet |
---|---|
688002113322 | SPEC |
688003113322 | SPEC |
688004113322 | SPEC |
688005113322 | SPEC |
688006113322 | SPEC |
688007113322 | SPEC |
688008113322 | SPEC |
688009113322 | SPEC |
688010113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: