OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch3.96 mmProduct seriesWR-WTB Automatic Crimping Tool

WR-WTB Automatic Crimping Tool

WR-WTB Automatic Crimping Tool

Characteristics

Mechanical

  • Shut height: 135.8 mm
  • Stroke: 40/30 mm

Features

  • Feeding system: Mechanical
  • Configuration: Pre- and post-feed cams
  • Conductor punch setting resolution: 0.01 mm
  • Conductor punch setting range: 2.7 mm
  • Counter: 7-digit, digital
General Information
Pitch3.96 mm
GenderTool
TypeMini Applicator; Wear Parts

Products

Order Code Data­sheet Downloads StatusPitch
(mm)
GenderTypePCB/Cable/PanelUse withTools Samples
600645401SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 3.96 Tool Mini Applicator Cable3.96 mm
WR-WTB 3.96 mm Female Crimp Contact
600645401001SPEC
Active i| Production is active. Expected lifetime: >10 years. 3.96 Tool Wear Parts Cable600645401
Order Code Data­sheet
600645401SPEC
600645401001SPEC
Samples
Order Code Data­sheet Downloads StatusPitch
(mm)
GenderTypePCB/Cable/PanelUse withTools Samples