Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature:-40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
SMT PCB Angled
SMT PCB Vertical
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 66200221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662002230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662002231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662002231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662002235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662002236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662102230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662102231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662102236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662302231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662302235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200221124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200221024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662002231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662002231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662102231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662302231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66200421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662004230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662004231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662004231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662004235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662004236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662104230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662104231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662104236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662304231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662304235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200421124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200421024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662004231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662004231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662104231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662304231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66200621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
| 66200621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
| 662006230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662006231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662006231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662006235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
| 662006236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
| 662106230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662106231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662106236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662306231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662306235922 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200621124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200621024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662006231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662006231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
| 662106231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662306231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66200821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662008230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662008231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662008231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662008235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662008236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662108230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662108231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662108236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662308231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662308235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200821024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200821124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662008231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662008231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662108231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662308231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66201021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662010230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662010231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662010231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662010235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662010236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662110230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662110231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662110236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662310231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662310235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66201021124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66201021024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662010231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662010231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662110231724 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662310231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66201221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662012230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662012231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662012231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662012235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662012236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662112230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662112231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662112236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662312231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662312235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66201421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662014230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662014231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662014231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662014235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662014236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662114230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662114231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662114236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662314231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662314235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66201621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662016230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662016231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662016231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662016235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662016236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662116230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662116231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662116236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662316231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 662316235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66201821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662018230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662018231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662018231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662018235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662018236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662118231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662318231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66202021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66202021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662020230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662020231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662020231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662020235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662020236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662120231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662320231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66202221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66202221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662022230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662022231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662022231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662022235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662022236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662122231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662322231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66202421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66202421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662024230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662024231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662024231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
| 662024235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662024236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662124231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
| 662324231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – |
| Order Code | Datasheet |
|---|---|
| 66200221022 | SPEC |
| 66200221122 | SPEC |
| 662002230822 | SPEC |
| 662002231722 | SPEC |
| 662002231822 | SPEC |
| 662002235922 | SPEC |
| 662002236022 | SPEC |
| 662102230822 | SPEC |
| 662102231722 | SPEC |
| 662102236022 | SPEC |
| 662302231822 | SPEC |
| 662302235922 | SPEC |
| 66200221124 | SPEC |
| 66200221024 | SPEC |
| 662002231724 | SPEC |
| 662002231824 | SPEC |
| 662102231724 | SPEC |
| 662302231824 | SPEC |
| 66200421022 | SPEC |
| 66200421122 | SPEC |
| 662004230822 | SPEC |
| 662004231722 | SPEC |
| 662004231822 | SPEC |
| 662004235922 | SPEC |
| 662004236022 | SPEC |
| 662104230822 | SPEC |
| 662104231722 | SPEC |
| 662104236022 | SPEC |
| 662304231822 | SPEC |
| 662304235922 | SPEC |
| 66200421124 | SPEC |
| 66200421024 | SPEC |
| 662004231724 | SPEC |
| 662004231824 | SPEC |
| 662104231724 | SPEC |
| 662304231824 | SPEC |
| 66200621022 | SPEC |
| 66200621122 | SPEC |
| 662006230822 | SPEC |
| 662006231722 | SPEC |
| 662006231822 | SPEC |
| 662006235922 | SPEC |
| 662006236022 | SPEC |
| 662106230822 | SPEC |
| 662106231722 | SPEC |
| 662106236022 | SPEC |
| 662306231822 | SPEC |
| 662306235922 | SPEC |
| 66200621124 | SPEC |
| 66200621024 | SPEC |
| 662006231724 | SPEC |
| 662006231824 | SPEC |
| 662106231724 | SPEC |
| 662306231824 | SPEC |
| 66200821022 | SPEC |
| 66200821122 | SPEC |
| 662008230822 | SPEC |
| 662008231722 | SPEC |
| 662008231822 | SPEC |
| 662008235922 | SPEC |
| 662008236022 | SPEC |
| 662108230822 | SPEC |
| 662108231722 | SPEC |
| 662108236022 | SPEC |
| 662308231822 | SPEC |
| 662308235922 | SPEC |
| 66200821024 | SPEC |
| 66200821124 | SPEC |
| 662008231724 | SPEC |
| 662008231824 | SPEC |
| 662108231724 | SPEC |
| 662308231824 | SPEC |
| 66201021022 | SPEC |
| 66201021122 | SPEC |
| 662010230822 | SPEC |
| 662010231722 | SPEC |
| 662010231822 | SPEC |
| 662010235922 | SPEC |
| 662010236022 | SPEC |
| 662110230822 | SPEC |
| 662110231722 | SPEC |
| 662110236022 | SPEC |
| 662310231822 | SPEC |
| 662310235922 | SPEC |
| 66201021124 | SPEC |
| 66201021024 | SPEC |
| 662010231724 | SPEC |
| 662010231824 | SPEC |
| 662110231724 | SPEC |
| 662310231824 | SPEC |
| 66201221022 | SPEC |
| 66201221122 | SPEC |
| 662012230822 | SPEC |
| 662012231722 | SPEC |
| 662012231822 | SPEC |
| 662012235922 | SPEC |
| 662012236022 | SPEC |
| 662112230822 | SPEC |
| 662112231722 | SPEC |
| 662112236022 | SPEC |
| 662312231822 | SPEC |
| 662312235922 | SPEC |
| 66201421022 | SPEC |
| 66201421122 | SPEC |
| 662014230822 | SPEC |
| 662014231722 | SPEC |
| 662014231822 | SPEC |
| 662014235922 | SPEC |
| 662014236022 | SPEC |
| 662114230822 | SPEC |
| 662114231722 | SPEC |
| 662114236022 | SPEC |
| 662314231822 | SPEC |
| 662314235922 | SPEC |
| 66201621022 | SPEC |
| 66201621122 | SPEC |
| 662016230822 | SPEC |
| 662016231722 | SPEC |
| 662016231822 | SPEC |
| 662016235922 | SPEC |
| 662016236022 | SPEC |
| 662116230822 | SPEC |
| 662116231722 | SPEC |
| 662116236022 | SPEC |
| 662316231822 | SPEC |
| 662316235922 | SPEC |
| 66201821022 | SPEC |
| 66201821122 | SPEC |
| 662018230822 | SPEC |
| 662018231722 | SPEC |
| 662018231822 | SPEC |
| 662018235922 | SPEC |
| 662018236022 | SPEC |
| 662118231722 | SPEC |
| 662318231822 | SPEC |
| 66202021022 | SPEC |
| 66202021122 | SPEC |
| 662020230822 | SPEC |
| 662020231722 | SPEC |
| 662020231822 | SPEC |
| 662020235922 | SPEC |
| 662020236022 | SPEC |
| 662120231722 | SPEC |
| 662320231822 | SPEC |
| 66202221022 | SPEC |
| 66202221122 | SPEC |
| 662022230822 | SPEC |
| 662022231722 | SPEC |
| 662022231822 | SPEC |
| 662022235922 | SPEC |
| 662022236022 | SPEC |
| 662122231722 | SPEC |
| 662322231822 | SPEC |
| 66202421022 | SPEC |
| 66202421122 | SPEC |
| 662024230822 | SPEC |
| 662024231722 | SPEC |
| 662024231822 | SPEC |
| 662024235922 | SPEC |
| 662024236022 | SPEC |
| 662124231722 | SPEC |
| 662324231822 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:


