Design Kits Automotive
Design Kit WE-AEFA Axial EMI Suppression FerriteØ Cable max. 3.3 to 15 mm |L 9.5 to 50.8 mm |Material 1E04_620
Design Kit WE-CBA SMT EMI Suppression Ferrite BeadZ @ 100 MHz 10 to 2200 Ω |RDC 0.008 to 1 Ω |IR 100 to 5000 mA
Design Kit WE-CHSA SMT High Current InductorL 0.33 to 20 µH |IR 4.3 to 28 A |ISAT 7 to 57 A
Design Kit WE-MAIA SMT Power InductorL 0.33 to 10 µH |Size 2506, 2508, 2510, 2512
Design Kit WE-MAIA SMT Power InductorsSize 3010, 3012, 3015, 3020, 4020 |L 0.33 to 47 µH |IR 1.8 A
Design Kit WE-PD2A SMT Power InductorsSize 1054, 7850 |L 10 to 470 µH |IR 0.36 to 2.98 A
Design Kit WE-PD2SA SMT Shielded Power InductorSize 7850 |L 1.2 to 220 µH |IR 0.67 to 4.85 A
Design Kit WE-RCIT Rodcore Inductor THTL 2 to 10 µH |IR 3 to 15 A |RDC 1.7 to 33 mΩ |fres 40 to 290 MHz
Design Kit WE-TEFA Toroidal EMI Suppression FerriteØ Cable max. 7.5 to 15.5 mm |Ø OD 12.7 to 28 mm |Z @ 1 MHz 1 turn 2 to 9 Ω |Z @ 100 MHz 1 turn 40 to 131 Ω
Design Kit WE-MPSA EMI Multilayer Power Suppression BeadZ @ 100 MHz 56 to 600 Ω |RDC 4 to 80 mΩ |IR 2.1 to 10 A
Design Kit WE-MAIA Metal Alloy Power InductorSize 2506, 2508, 2510, 2512, 3010, 3012, 3015, 3020, 4020, 4030 |L 0.47 to 47 µH |IR 1.8 A
Design Kit WE-MCI Multilayer Ceramic SMT InductorSize 0603 |Tol. L ±0.3nH to ±5% |Qmin. 8 to 12 % |fres 300 to 10000 MHz
Design Kit WE-MCI Multilayer Ceramic SMT InductorSize 0402 |L 1 to 270 nH |Tol. L ±0.3nH to ±5% |Qmin. 8 %
Design Kit WE-SCFA SMT EMI Contact FingerSize 0148, 0215, 0315, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240
Design Kit SMT Spacer AutomotiveL 1 to 15 mm |Ø ID 4.2 mm
Design Kit WE-XHMA – SMD xtreme high current molded inductor automotive EXTENDEDL 0.18 to 15 µH |ISAT,30% 7.4 to 50.6 A |fres 12 to 169 MHz
Design Kit WE-XHMA - SMD xtreme high current molded inductor automotiveL 2.2 to 33 µH |ISAT,30% 16.95 to 47.4 A |fres 5 to 28 MHz
Design Kit PD2A & PD2SA SMT Power InductorsL 1 to 470 µH |IR 0.36 to 4 A |Size 1054, 4532, 5848, 7850
Design Kit SMT Shielded Power Inductor WE-PDAL 1 to 330 µH |IR 0.8 to 9 A |Size 1050, 1260
Design Kit High Efficiency Power Choke WE-HEPA NEWL 3.3 to 100 µH |IR 0.5 to 2 A
Design Kit Push Pull & Gate Drive Transformer NEWL 86 to 475 µH |Size 1006, 1208
Design Kit SMT Power Inductor NEWL 1 to 100 µH |IR 0.82 to 6.7 A |Size 8040
Low Profile High Current Inductor WE-LHCA NEWL 0.47 to 56 µH |IR 2.7 to 27.4 A |Size 1040, 7030