OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-HCI SMT Flat Wire High Current Inductor

WE-HCI SMT Flat Wire High Current Inductor

Shielded

WE-HCI SMT Flat Wire High Current Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
MaterialMount
5040 5.5 5.3 4 Superflux SMT
7030 7 6.9 3 Superflux SMT
7040 7 6.9 3.8 Superflux SMT
7050 7 6.9 4.8 Superflux SMT
1030 10.6 10.6 2.8 Superflux SMT
1040 10.5 10.2 4 WE-PERM SMT
1050 10.5 10.2 4.7 Superflux SMT
1335 - 12.8 3.3 Superflux SMT
1350 13 12.8 4.7 WE-PERM SMT
1365 - 12.8 6.2 WE-PERM SMT
2212 22.5 22 12 MnZn SMT
1890 18.3 18.2 8.9 WE-PERM 2 SMT
1890 18.3 18.2 8.9 MnZn SMT

Characteristics

  • AECQ 200 qualified
  • Magnetically shielded
  • Flat wire coil for low losses at high frequency
  • Low stray field
  • Operating temperature: –40 °C to +125°C / +150 °C / +155°C
  • Recommended solder profile: Reflow

Applications

  • Graphic cards
  • Laptops
  • Industrial computers
  • Motherboards
  • High current switching regulators
  • DC/DC converter
  • Polyphase-switching regulators
  • Filter

Products

All
5040
7030
7040
7050
1030
1040
1050
1335
1350
1365
2212
1890
1890
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialDesign Kit Samples
744310013SPEC
8 files 0.13 40.75 16 48 0.91 400 Superflux744354
744355215SPEC
8 files 0.15 56.4 20 60 0.58 275 WE-PERM744355
744325016SPEC
8 files 0.16 57.2 24 58 0.51 400 Superflux744355
744355019SPEC
8 files 0.19 65 28 60 0.5 225 WE-PERM744356
744323020SPEC
8 files 0.2 52.4 21 50 0.82 216 Superflux744355
744355122SPEC
8 files 0.2 69.7 22 65 0.35 230 WE-PERM744356
744316022SPEC
8 files 0.22 29.9 14 25 1.25 507 Superflux
744311022SPEC
8 files 0.22 36.4 15 32 1.1 290 Superflux744354
744310024SPEC
8 files 0.24 28.8 18 40 1.8 220 Superflux744354
744314024SPEC
8 files 0.24 35.4 6 28 1 320 Superflux744354
744313025SPEC
8 files 0.25 61.7 22 60 0.75 170 Superflux744356
744355230SPEC
8 files 0.3 42.2 13 35 1.1 170 WE-PERM744355
744316033SPEC
8 files 0.33 25.5 9.5 20 1.75 402 Superflux
744323033SPEC
8 files 0.33 30.9 15 36 2.17 119 Superflux744355
744311047SPEC
8 files 0.4 27.9 11 25 1.85 250 Superflux744354
744325040SPEC
8 files 0.4 55.7 18 37 0.67 160 Superflux744355
744316047SPEC
8 files 0.47 19.5 8 16 2.75 280 Superflux
744314047SPEC
8 files 0.47 31.9 9 20 1.35 235 Superflux744354
744355047SPEC
8 files 0.47 50.1 24 50 0.9 95 WE-PERM744356
744355147SPEC
8 files 0.47 54.9 25 50 0.67 100 WE-PERM744356
744310055SPEC
8 files 0.52 19.2 8.5 20 3.7 140 Superflux744354
744323056SPEC
8 files 0.56 30.9 15 33 2.17 106 Superflux744355
744355256SPEC
8 files 0.56 35.6 12.5 30 1.61 100 WE-PERM744355
744316068SPEC
8 files 0.68 16 7 13.5 4 253 Superflux
744311068SPEC
8 files 0.68 20.9 9.5 20 3.1 105 Superflux744354
744323068SPEC
8 files 0.68 19.4 8 21 4.79 51 Superflux744355
744313068SPEC
8 files 0.68 38.5 13 40 1.58 90 Superflux744356
744325072SPEC
8 files 0.72 37.8 14 35 1.3 115 Superflux744355
744314076SPEC
8 files 0.76 22.9 8 15 2.25 200 Superflux744354
744355182SPEC
8 files 0.82 44.5 15 35 0.9 72 WE-PERM744356
7443556082SPEC
8 files 0.82 65.3 42 65 0.54 85 WE-PERM 2744357
744355090SPEC
8 files 0.9 36 11 28 1.6 72 WE-PERM744356
744310095SPEC
8 files 0.95 14.4 5 13 6.2 90 Superflux744354
744316100SPEC
8 files 1 14.8 5.5 11.5 4.75 158 Superflux
744311100SPEC
8 files 1 16.8 8 19 4.6 85 Superflux744354
744323100SPEC
8 files 1 19.4 10 21 4.79 69 Superflux744355
7443552100SPEC
8 files 1 23.1 7.5 20 3.3 80 WE-PERM744355
744314110SPEC
8 files 1.1 19.6 6 13 3.15 135 Superflux744354
744310115SPEC
8 files 1.15 11.8 7.5 13 8.6 84 Superflux744354
744323120SPEC
8 files 1.2 17.4 6.5 15 6.6 59 Superflux744355
744325120SPEC
8 files 1.2 32.6 12 25 1.8 75 Superflux744355
744313120SPEC
8 files 1.2 28.8 10 28 2.85 58 Superflux744356
7443551130SPEC
8 files 1.3 32.1 11 25 1.8 59 WE-PERM744356
7443556130SPEC
8 files 1.3 47.7 31 62 0.94 78 WE-PERM 2744357
7443550140SPEC
8 files 1.4 29 10 26 2.4 60 WE-PERM744356
744316150SPEC
8 files 1.5 11 5 9 8.15 110 Superflux
744310150SPEC
8 files 1.5 9.6 4.75 12 12.7 80 Superflux744354
744311150SPEC
8 files 1.5 13.8 4.5 14 6.6 72 Superflux744354
744314150SPEC
8 files 1.5 16.4 4 11 4.3 110 Superflux744354
744323150SPEC
8 files 1.5 17.4 7.5 18 6.6 43 Superflux744355
7443552150SPEC
8 files 1.5 18 6.5 17 5.3 63 WE-PERM744355
744325180SPEC
8 files 1.8 22.1 7 18 3.5 70 Superflux744355
744313180SPEC
8 files 1.8 19.5 8 22 5.6 48 Superflux744356
7443556190SPEC
8 files 1.9 42.1 23 52 1.2 51 WE-PERM 2744357
744310200SPEC
8 files 2 8.7 3 9 14.2 58 Superflux744354
744314200SPEC
8 files 2 13.8 4.5 9 5.85 68 Superflux744354
7443552200SPEC
8 files 2 14.8 5 13 7.3 53 WE-PERM744355
7443551200SPEC
8 files 2 26.5 9 22 2.6 45 WE-PERM744356
744316220SPEC
8 files 2.2 9.2 3.5 7.5 11.3 108 Superflux
744311220SPEC
8 files 2.2 10.2 5.6 13 11.4 52 Superflux744354
744323220SPEC
8 files 2.2 12.4 7 15 11.38 36 Superflux744355
744313220SPEC
8 files 2.2 19.4 8 18 5.7 40 Superflux744356
7443550230SPEC
8 files 2.3 23.8 7 17 3.7 40 WE-PERM744356
744325240SPEC
8 files 2.4 18.6 6.9 17 4.75 67 Superflux744355
7443556260SPEC
8 files 2.6 36.8 21 50 1.58 42 WE-PERM 2744357
7443552280SPEC
8 files 2.8 12.1 4.8 11 10.6 46 WE-PERM744355
7443551280SPEC
8 files 2.8 22.5 8 17.5 3.3 35 WE-PERM744356
7443550320SPEC
8 files 3.2 19.1 6 15 5.3 34 WE-PERM744356
744316330SPEC
8 files 3.3 7.1 2.75 5.8 18.5 66 Superflux
744311330SPEC
8 files 3.3 8.1 4.5 11 17.2 43 Superflux744354
744314330SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files 3.3 10.9 3.2 8 9 65 Superflux744354
744325330SPEC
8 files 3.3 16.6 5 15 5.9 54 Superflux744355
744313330SPEC
8 files 3.3 16.3 5.5 14 8.1 30 Superflux744356
74435580330SPEC
8 files 3.3 33.2 27.5 45 1.7 26.5 MnZn
7443556350SPEC
8 files 3.5 24.2 17 37 3.1 38 WE-PERM 2744357
7443551370SPEC
8 files 3.7 18.3 7 16 4.9 26 WE-PERM744356
744325420SPEC
8 files 4.2 15.4 5 14 7.1 33 Superflux744355
7443552430SPEC
8 files 4.3 10.9 3.5 8 14.1 33 WE-PERM744355
7443556450SPEC
8 files 4.5 23.5 16 37 3.4 35 WE-PERM 2744357
744316470SPEC
8 files 4.7 6 2.5 4.7 24.5 57 Superflux
744311470SPEC
8 files 4.7 7.8 2.5 7 19.5 33 Superflux744354
7443551470SPEC
8 files 4.7 14.9 6 15 7 30 WE-PERM744356
7443550480SPEC
8 files 4.8 12.9 5.5 13 10.5 28 WE-PERM744356
744314490SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files 4.9 8.3 2.2 6.5 14.5 56 Superflux744354
744325550SPEC
8 files 5.5 12 4.5 12 10.3 30 Superflux744355
744316560SPEC
8 files 5.6 5.5 2.4 4.6 28.5 48 Superflux
7443552560SPEC
8 files 5.6 8.3 3.3 7.5 20.6 30 WE-PERM744355
7443556560SPEC
8 files 5.6 22.8 15 33 3.7 28 WE-PERM 2744357
7443557560SPEC
8 files 5.6 27.1 26 29 2.82 26 MnZn
7443550600SPEC
8 files 6 11.2 5 11.5 13.5 22 WE-PERM744356
7443551600SPEC
8 files 6 13.6 6 14 8.4 22 WE-PERM744356
744314650SPEC
8 files 6.5 6.6 2 6 21.5 50 Superflux744354
744325650SPEC
8 files 6.5 11 4.4 10 12.5 27 Superflux744355
7443556680SPEC
8 files 6.8 22 13 27 4.1 24 WE-PERM 2744357
74435580680SPEC
8 files 6.8 30.5 9 31 2.1 18 MnZn
7443551730SPEC
8 files 7.3 16.5 5.5 12 5.9 28 WE-PERM744356
744314760SPEC
8 files 7.6 5.5 2.2 4.8 28.2 48 Superflux744354
7443557760SPEC
8 files 7.6 22.8 19 22 3.75 20 MnZn744357
744325780SPEC
8 files 7.8 10.7 4.2 9.5 13.6 23 Superflux744355
7443550820SPEC
8 files 8.2 12.5 5 11 11.6 20 WE-PERM744356
74435580820SPEC
8 files 8.2 26.1 7.5 30 2.7 17 MnZn
744314850SPEC
8 files 8.5 5.3 2 4.5 30.5 44 Superflux744354
7443551920SPEC
8 files 9.2 14.4 5 10.5 7.8 26 WE-PERM744356
744314101SPEC
8 files 10 5.3 1.8 4 33 40 Superflux744354
7443251000SPEC
8 files 10 9.5 4 8.5 16.3 21 Superflux744355
7443550101SPEC
8 files 10 11.1 5 10 14.1 18 WE-PERM744356
74435561100SPEC
8 files 10 16.5 10 21.5 6.9 14 WE-PERM 2744357
74435571100SPEC
8 files 10 16.4 8.8 18.5 6.9 16 MnZn744357
74435581000SPEC
8 files 10 22.9 8 26 3.4 15 MnZn
7443551111SPEC
8 files 11.3 13.1 4 9.5 9.1 12 WE-PERM744356
74435581200SPEC
8 files 12 20.1 5 25 4.3 13 MnZn
7443551131SPEC
8 files 13 11.9 4 9 11.2 14 WE-PERM744356
74435571500SPEC
8 files 15 14.1 10.75 14 9 14 MnZn744357
7443551151SPEC
8 files 15.4 10 3.5 8 14.8 15 WE-PERM744356
7443251600SPEC
8 files 16 6.25 3.2 6.5 34.5 18 Superflux744355
7443551181SPEC
8 files 18 7.4 3.5 7.5 22 16 WE-PERM744356
7443551221SPEC
8 files 22 7.1 3 6.5 24.7 14 WE-PERM744356
74435572200SPEC
8 files 22 10.9 9 11 14.6 10.5 MnZn744357
74435582200SPEC
8 files 22 15.6 5.5 18 7 8.3 MnZn
7443551331SPEC
8 files 33 6.6 2.5 5.5 30.5 11 WE-PERM744356
74435573300SPEC
8 files 33 8.7 8 9 21.7 9.5 MnZn744357
74435583300SPEC
8 files 33 10.6 12.5 15 13.2 6.8 MnZn
74435574700SPEC
8 files 47 6.4 6.25 7 33.5 7.5 MnZn744357
74435584700SPEC
8 files 47 8.4 10.25 12 19.2 6.1 MnZn
74435586800SPEC
8 files 68 6.9 8.25 9.5 27.3 5 MnZn
74435588200SPEC
8 files 82 6.6 7.75 8.5 30.4 4.4 MnZn
Order Code Data­sheet Simu­lation
744310013SPEC
744355215SPEC
744325016SPEC
744355019SPEC
744323020SPEC
744355122SPEC
744316022SPEC
744311022SPEC
744310024SPEC
744314024SPEC
744313025SPEC
744355230SPEC
744316033SPEC
744323033SPEC
744311047SPEC
744325040SPEC
744316047SPEC
744314047SPEC
744355047SPEC
744355147SPEC
744310055SPEC
744323056SPEC
744355256SPEC
744316068SPEC
744311068SPEC
744323068SPEC
744313068SPEC
744325072SPEC
744314076SPEC
744355182SPEC
7443556082SPEC
744355090SPEC
744310095SPEC
744316100SPEC
744311100SPEC
744323100SPEC
7443552100SPEC
744314110SPEC
744310115SPEC
744323120SPEC
744325120SPEC
744313120SPEC
7443551130SPEC
7443556130SPEC
7443550140SPEC
744316150SPEC
744310150SPEC
744311150SPEC
744314150SPEC
744323150SPEC
7443552150SPEC
744325180SPEC
744313180SPEC
7443556190SPEC
744310200SPEC
744314200SPEC
7443552200SPEC
7443551200SPEC
744316220SPEC
744311220SPEC
744323220SPEC
744313220SPEC
7443550230SPEC
744325240SPEC
7443556260SPEC
7443552280SPEC
7443551280SPEC
7443550320SPEC
744316330SPEC
744311330SPEC
744314330SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744325330SPEC
744313330SPEC
74435580330SPEC
7443556350SPEC
7443551370SPEC
744325420SPEC
7443552430SPEC
7443556450SPEC
744316470SPEC
744311470SPEC
7443551470SPEC
7443550480SPEC
744314490SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744325550SPEC
744316560SPEC
7443552560SPEC
7443556560SPEC
7443557560SPEC
7443550600SPEC
7443551600SPEC
744314650SPEC
744325650SPEC
7443556680SPEC
74435580680SPEC
7443551730SPEC
744314760SPEC
7443557760SPEC
744325780SPEC
7443550820SPEC
74435580820SPEC
744314850SPEC
7443551920SPEC
744314101SPEC
7443251000SPEC
7443550101SPEC
74435561100SPEC
74435571100SPEC
74435581000SPEC
7443551111SPEC
74435581200SPEC
7443551131SPEC
74435571500SPEC
7443551151SPEC
7443251600SPEC
7443551181SPEC
7443551221SPEC
74435572200SPEC
74435582200SPEC
7443551331SPEC
74435573300SPEC
74435583300SPEC
74435574700SPEC
74435584700SPEC
74435586800SPEC
74435588200SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialDesign Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

How to choose the right coil type (inductor)?!

Videos

Webinar: Definition of component heating of power inductors in switching regulators