LTSpice files
Characteristics
- Radial through-hole inductor
- High saturation core material
- Small size
- Maximum current up to 8.5 A
- Custom design on request
Applications
- Signal filtering
- Switches, switching power supply for small and medium voltage
- Power supply filter
- EMI filter
Application Notes
Products
All
5075
6065
8055
8075
8095
8012
8012B
1014
1016
1018
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.5 | 8 | 0.015 | 140 | Heat Shrinking Tube | 744741 | ||
7447720010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.9 | 15 | 0.0135 | 195 | Standard | – | ||
744732015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 7 | 9 | 0.01 | 100 | Heat Shrinking Tube | – | ||
7447462022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | 744741 | ||
7447720022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.3 | 10 | 0.018 | 120 | Standard | – | ||
7447462033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.7 | 4 | 0.025 | 48 | Heat Shrinking Tube | – | ||
7447720033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 5 | 8.5 | 0.024 | 95 | Standard | – | ||
7447462047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.2 | 3.7 | 0.03 | 40 | Heat Shrinking Tube | 744741 | ||
7447720047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.5 | 7.2 | 0.03 | 70 | Standard | – | ||
7447462068 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.3 | 3 | 0.034 | 32 | Heat Shrinking Tube | – | ||
744779068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.2 | 2.8 | 0.035 | 40 | Standard | – | ||
7447720068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.9 | 6 | 0.032 | 36 | Standard | – | ||
7447462100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.5 | 2.6 | 0.08 | 28 | Heat Shrinking Tube | 744741 | ||
744779100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.85 | 2.1 | 0.05 | 28 | Standard | 744741 | ||
744732100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4 | 4 | 0.033 | 27 | Heat Shrinking Tube | 744741 | ||
7447452100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.7 | 4.5 | 0.02 | 20 | Heat Shrinking Tube | 744743 | ||
7447720100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.5 | 4.9 | 0.043 | 18 | Standard | – | ||
7447720150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 3.2 | 4 | 0.048 | 16 | Standard | – | ||
7447720180 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 3.1 | 3.7 | 0.053 | 15 | Standard | – | ||
7447720200 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 3.1 | 3.5 | 0.054 | 15 | Standard | – | ||
7447462220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.8 | – | 0.13 | 15 | Heat Shrinking Tube | 744741 | ||
7447720220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3 | 3.3 | 0.055 | 13 | Standard | – | ||
7447462330 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.4 | 1.4 | 0.22 | 14 | Heat Shrinking Tube | – | ||
7447720330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 2.5 | 2.7 | 0.066 | 11 | Standard | – | ||
7447720390 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 2.2 | 2.5 | 0.1 | 10 | Standard | – | ||
7447462470 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.18 | 1.2 | 0.34 | 10.6 | Heat Shrinking Tube | 744741 | ||
7447790470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.45 | 1.1 | 0.16 | 10.2 | Standard | 744741 | ||
744732470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.8 | 1.9 | 0.14 | 11 | Heat Shrinking Tube | – | ||
7447720470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2 | 2.3 | 0.12 | 9.1 | Standard | – | ||
7447720560 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.9 | 2.1 | 0.13 | 8.2 | Standard | – | ||
7447462680 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.8 | 1 | 0.4 | 7.5 | Heat Shrinking Tube | – | ||
744779168 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.4 | 0.72 | 0.28 | 9.4 | Standard | 744741 | ||
7447480680 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.9 | 3.5 | 0.08 | 6 | Standard | – | ||
7447720680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.8 | 1.9 | 0.16 | 6.7 | Standard | – | ||
7447462820 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 0.8 | 0.9 | 0.47 | 7.2 | Heat Shrinking Tube | – | ||
7447720820 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.6 | 1.7 | 0.19 | 6.2 | Standard | – | ||
7447462101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.8 | 0.8 | 0.65 | 7.1 | Heat Shrinking Tube | 744741 | ||
744741101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.1 | 0.9 | 1 | 9.4 | Heat Shrinking Tube | 744741 | ||
7447452101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.8 | 1.5 | 0.16 | 4.8 | Heat Shrinking Tube | 744743 | ||
744743101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.5 | 1.6 | 0.3 | 5.1 | Standard | – | ||
7447480101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.4 | 2.5 | 0.125 | 4.5 | Standard | 744743 | ||
7447221101 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.45 | 2.75 | 0.1 | 4 | Heat Shrinking Tube | – | ||
7447231101 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.6 | 3.1 | 0.09 | 3.6 | Heat Shrinking Tube | – | ||
7447720101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.3 | 1.6 | 0.22 | 6.1 | Standard | – | ||
744732121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1 | 1.1 | 0.38 | 6.5 | Heat Shrinking Tube | 744741 | ||
7447720121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.3 | 1.4 | 0.28 | 5.4 | Standard | – | ||
7447720151 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.1 | 1.1 | 0.35 | 4.5 | Standard | – | ||
7447480151 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2 | 2.1 | 0.18 | 3.5 | Standard | – | ||
7447720181 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 1 | 1 | 0.43 | 3.8 | Standard | – | ||
7447462221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.5 | 0.5 | 1.2 | 4.8 | Heat Shrinking Tube | 744741 | ||
7447790221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.6 | 0.5 | 0.8 | 5.5 | Standard | – | ||
744741221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.66 | 0.75 | 1.5 | 6 | Heat Shrinking Tube | 744741 | ||
744732221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.75 | 1.2 | 0.7 | 4.8 | Heat Shrinking Tube | – | ||
7447452221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.2 | 1.05 | 0.29 | 3.4 | Heat Shrinking Tube | – | ||
744743221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.96 | 1.2 | 0.55 | 3.5 | Standard | – | ||
7447480221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.6 | 1.75 | 0.26 | 2.3 | Standard | 744743 | ||
7447221221 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.65 | 1.9 | 0.22 | 2.5 | Heat Shrinking Tube | – | ||
7447231221 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.75 | 2.1 | 0.2 | 2.4 | Heat Shrinking Tube | – | ||
7447720221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1 | 1 | 0.45 | 3.8 | Standard | – | ||
7447412331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.5 | 0.6 | 2 | 5.1 | Heat Shrinking Tube | – | ||
744732331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.6 | 1 | 1.2 | 3.9 | Heat Shrinking Tube | 744741 | ||
7447452331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.1 | 0.85 | 0.47 | 2.6 | Heat Shrinking Tube | 744743 | ||
744743331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.74 | 1 | 1.2 | 2.8 | Standard | – | ||
7447480331 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.4 | 1.6 | 0.33 | 2.2 | Standard | – | ||
7447221331 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.35 | 1.55 | 0.32 | 2 | Heat Shrinking Tube | – | ||
7447231331 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.4 | 1.75 | 0.29 | 1.9 | Heat Shrinking Tube | – | ||
7447720331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.82 | 0.88 | 0.7 | 3.1 | Standard | – | ||
7447452391 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 1 | 0.8 | 0.52 | 2.4 | Heat Shrinking Tube | – | ||
7447462471 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.35 | 0.4 | 2.4 | 3.4 | Heat Shrinking Tube | 744741 | ||
744741471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.44 | 0.4 | 3 | 4.3 | Heat Shrinking Tube | 744741 | ||
744732471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.45 | 0.9 | 1.7 | 2.8 | Heat Shrinking Tube | – | ||
744743471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.58 | 0.8 | 1.5 | 2.3 | Standard | – | ||
7447480471 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.15 | 1.15 | 0.52 | 1.8 | Standard | 744743 | ||
7447221471 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.1 | 1.3 | 0.46 | 1.6 | Heat Shrinking Tube | – | ||
7447231471 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.2 | 1.5 | 0.41 | 1.6 | Heat Shrinking Tube | – | ||
7447720471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.66 | 0.73 | 0.97 | 2.4 | Standard | – | ||
7447452561 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.81 | 0.75 | 0.85 | 1.9 | Heat Shrinking Tube | – | ||
7447720561 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.61 | 0.7 | 1.22 | 2.3 | Standard | – | ||
7447480561 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 560 | 1 | 1.1 | 0.65 | 1.6 | Standard | – | ||
7447462681 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.25 | 0.3 | 3.7 | 2.4 | Heat Shrinking Tube | – | ||
7447412681 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.33 | 0.35 | 4 | 3.3 | Heat Shrinking Tube | – | ||
744732681 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.42 | 0.75 | 2.2 | 2.3 | Heat Shrinking Tube | – | ||
7447480681 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.9 | 1 | 0.79 | 1.5 | Standard | – | ||
7447221681 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.9 | 1.1 | 0.67 | 1.3 | Heat Shrinking Tube | – | ||
7447231681 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1 | 1.2 | 0.59 | 1.3 | Heat Shrinking Tube | – | ||
7447720681 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.52 | 0.61 | 1.37 | 2.1 | Standard | – | ||
7447452821 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.7 | 0.6 | 1.2 | 1.5 | Heat Shrinking Tube | – | ||
7447720821 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.51 | 0.55 | 1.7 | 2 | Standard | – | ||
7447720901 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 900 | 0.5 | 0.52 | 2.02 | 1.8 | Standard | – | ||
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube | 744741 | ||
744741102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.29 | 0.3 | 6 | 2.7 | Heat Shrinking Tube | 744741 | ||
744732102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.33 | 0.6 | 3.4 | 2.2 | Heat Shrinking Tube | 744741 | ||
7447452102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.6 | 0.55 | 1.55 | 1.4 | Heat Shrinking Tube | 744743 | ||
744743102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.42 | 0.55 | 2.5 | 1.6 | Standard | – | ||
7447480102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.8 | 0.8 | 1.15 | 1.1 | Standard | 744743 | ||
7447221102 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.75 | 0.9 | 0.98 | 1 | Heat Shrinking Tube | – | ||
7447231102 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.8 | 1 | 0.86 | 1.1 | Heat Shrinking Tube | – | ||
7447720102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.44 | 0.51 | 2.15 | 1.6 | Standard | – | ||
7447720122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 0.42 | 0.42 | 2.39 | 1.5 | Standard | – | ||
7447480122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 0.7 | 0.75 | 1.4 | 1 | Standard | – | ||
7447462152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube | – | ||
744732152 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.29 | 0.5 | 4.7 | 1.75 | Heat Shrinking Tube | – | ||
7447452152 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.5 | 0.43 | 2.1 | 1.37 | Heat Shrinking Tube | – | ||
7447480152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.68 | 0.6 | 1.8 | 1 | Standard | – | ||
7447720152 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.37 | 0.42 | 3 | 1.3 | Standard | – | ||
7447720182 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | 0.32 | 0.39 | 4.51 | 1.3 | Standard | – | ||
7447462222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.16 | 0.18 | 15 | 1.2 | Heat Shrinking Tube | – | ||
744741222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.21 | 0.2 | 11 | 1.9 | Heat Shrinking Tube | 744741 | ||
7447720222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.29 | 0.35 | 4.73 | 1.1 | Standard | – | ||
7447452222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.4 | 0.4 | 2.9 | 0.95 | Heat Shrinking Tube | – | ||
7447480222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.48 | 0.56 | 2.5 | 0.83 | Standard | – | ||
7447221222 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.5 | 0.61 | 2.1 | 0.65 | Heat Shrinking Tube | – | ||
7447231222 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.54 | 0.7 | 1.9 | 0.72 | Heat Shrinking Tube | – | ||
7447480332 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 | 0.36 | 0.4 | 4 | 0.7 | Standard | 744743 | ||
7447221332 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 | 0.4 | 0.5 | 3.2 | 0.5 | Heat Shrinking Tube | – | ||
7447231332 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 | 0.43 | 0.55 | 2.8 | 0.58 | Heat Shrinking Tube | – | ||
7447720332 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 | 0.24 | 0.29 | 6.7 | 0.98 | Standard | – | ||
744730392 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3900 | 0.18 | 0.2 | 12 | 1.1 | Standard | – | ||
7447720392 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3900 | 0.22 | 0.27 | 8.05 | 0.88 | Standard | – | ||
7447452392 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3900 | 0.28 | 0.25 | 4.8 | 0.78 | Heat Shrinking Tube | – | ||
744741472 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.15 | 0.15 | 25 | 1.3 | Heat Shrinking Tube | 744741 | ||
7447721047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.2 | 0.175 | 15 | 1 | Standard | – | ||
7447452472 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.23 | 0.2 | 7 | 0.65 | Heat Shrinking Tube | 744743 | ||
7447221472 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.34 | 0.42 | 4.6 | 0.41 | Heat Shrinking Tube | – | ||
7447231472 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.36 | 0.47 | 4 | 0.48 | Heat Shrinking Tube | – | ||
7447720472 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.21 | 0.24 | 9.5 | 0.83 | Standard | – | ||
7447480562 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5600 | 0.32 | 0.34 | 5.8 | 0.54 | Standard | – | ||
7447221682 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 6800 | 0.28 | 0.35 | 6.6 | 0.33 | Heat Shrinking Tube | – | ||
7447231682 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 6800 | 0.3 | 0.39 | 5.75 | 0.4 | Heat Shrinking Tube | – | ||
7447720702 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 7000 | 0.17 | 0.18 | 16 | 0.71 | Standard | – | ||
7447480822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8200 | 0.3 | 0.3 | 9 | 0.44 | Standard | 744743 | ||
7447221103 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.23 | 0.29 | 9.7 | 0.26 | Heat Shrinking Tube | – | ||
7447231103 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.25 | 0.32 | 8.5 | 0.32 | Heat Shrinking Tube | – | ||
7447452103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.18 | 0.18 | 16.6 | 0.45 | Heat Shrinking Tube | – | ||
7447720103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.13 | 0.16 | 24 | 0.52 | Standard | – | ||
744732153 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15000 | 0.1 | 0.15 | 60 | 0.6 | Heat Shrinking Tube | 744741 | ||
7447720223 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22000 | 0.09 | 0.11 | 55 | 0.38 | Standard | – | ||
7447722363 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36000 | 0.07 | 0.08 | 94 | 0.25 | Heat Shrinking Tube | – | ||
7447722473 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47000 | 0.06 | 0.07 | 112 | 0.22 | Heat Shrinking Tube | – | ||
7447452683 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68000 | 0.05 | 0.07 | 106 | 0.16 | Heat Shrinking Tube | – |
Order Code | Datasheet | Simulation |
---|---|---|
7447462010 | SPEC | |
7447720010 | SPEC | |
744732015 | SPEC | |
7447462022 | SPEC | |
7447720022 | SPEC | |
7447462033 | SPEC | |
7447720033 | SPEC | |
7447462047 | SPEC | |
7447720047 | SPEC | |
7447462068 | SPEC | |
744779068 | SPEC | |
7447720068 | SPEC | |
7447462100 | SPEC | |
744779100 | SPEC | |
744732100 | SPEC | |
7447452100 | SPEC | |
7447720100 | SPEC | |
7447720150 | SPEC | |
7447720180 | SPEC | |
7447720200 | SPEC | |
7447462220 | SPEC | |
7447720220 | SPEC | |
7447462330 | SPEC | |
7447720330 | SPEC | |
7447720390 | SPEC | |
7447462470 | SPEC | |
7447790470 | SPEC | |
744732470 | SPEC | |
7447720470 | SPEC | |
7447720560 | SPEC | |
7447462680 | SPEC | |
744779168 | SPEC | |
7447480680 | SPEC | |
7447720680 | SPEC | |
7447462820 | SPEC | |
7447720820 | SPEC | |
7447462101 | SPEC | |
744741101 | SPEC | |
7447452101 | SPEC | |
744743101 | SPEC | |
7447480101 | SPEC | |
7447221101 | SPEC | |
7447231101 | SPEC | |
7447720101 | SPEC | |
744732121 | SPEC | |
7447720121 | SPEC | |
7447720151 | SPEC | |
7447480151 | SPEC | |
7447720181 | SPEC | |
7447462221 | SPEC | |
7447790221 | SPEC | |
744741221 | SPEC | |
744732221 | SPEC | |
7447452221 | SPEC | |
744743221 | SPEC | |
7447480221 | SPEC | |
7447221221 | SPEC | |
7447231221 | SPEC | |
7447720221 | SPEC | |
7447412331 | SPEC | |
744732331 | SPEC | |
7447452331 | SPEC | |
744743331 | SPEC | |
7447480331 | SPEC | |
7447221331 | SPEC | |
7447231331 | SPEC | |
7447720331 | SPEC | |
7447452391 | SPEC | |
7447462471 | SPEC | |
744741471 | SPEC | |
744732471 | SPEC | |
744743471 | SPEC | |
7447480471 | SPEC | |
7447221471 | SPEC | |
7447231471 | SPEC | |
7447720471 | SPEC | |
7447452561 | SPEC | |
7447720561 | SPEC | |
7447480561 | SPEC | |
7447462681 | SPEC | |
7447412681 | SPEC | |
744732681 | SPEC | |
7447480681 | SPEC | |
7447221681 | SPEC | |
7447231681 | SPEC | |
7447720681 | SPEC | |
7447452821 | SPEC | |
7447720821 | SPEC | |
7447720901 | SPEC | |
7447462102 | SPEC | |
744741102 | SPEC | |
744732102 | SPEC | |
7447452102 | SPEC | |
744743102 | SPEC | |
7447480102 | SPEC | |
7447221102 | SPEC | |
7447231102 | SPEC | |
7447720102 | SPEC | |
7447720122 | SPEC | |
7447480122 | SPEC | |
7447462152 | SPEC | |
744732152 | SPEC | |
7447452152 | SPEC | |
7447480152 | SPEC | |
7447720152 | SPEC | |
7447720182 | SPEC | |
7447462222 | SPEC | |
744741222 | SPEC | |
7447720222 | SPEC | |
7447452222 | SPEC | |
7447480222 | SPEC | |
7447221222 | SPEC | |
7447231222 | SPEC | |
7447480332 | SPEC | |
7447221332 | SPEC | |
7447231332 | SPEC | |
7447720332 | SPEC | |
744730392 | SPEC | |
7447720392 | SPEC | |
7447452392 | SPEC | |
744741472 | SPEC | |
7447721047 | SPEC | |
7447452472 | SPEC | |
7447221472 | SPEC | |
7447231472 | SPEC | |
7447720472 | SPEC | |
7447480562 | SPEC | |
7447221682 | SPEC | |
7447231682 | SPEC | |
7447720702 | SPEC | |
7447480822 | SPEC | |
7447221103 | SPEC | |
7447231103 | SPEC | |
7447452103 | SPEC | |
7447720103 | SPEC | |
744732153 | SPEC | |
7447720223 | SPEC | |
7447722363 | SPEC | |
7447722473 | SPEC | |
7447452683 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!