OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyUnshielded Power InductorsProduct seriesWE-TI Radial Leaded Wire Wound Inductor

WE-TI Radial Leaded Wire Wound Inductor

Unshielded

WE-TI Radial Leaded Wire Wound Inductor
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
5075 6 6 8.5 THT
6065 6 6 6.5 THT
8055 8.5 8.5 5.5 THT
8075 9.5 9.5 8 THT
8095 7.8 7.8 9.5 THT
8012 9.5 9.5 13.5 THT
8012B 8 8 12.5 THT
1014 10.5 10.5 14.5 THT
1016 11 11 17 THT
1018 11 11 19 THT

Characteristics

  • Radial through-hole inductor
  • High saturation core material
  • Small size
  • Maximum current up to 8.5 A
  • Custom design on request

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

All
5075
6065
8055
8075
8095
8012
8012B
1014
1016
1018
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionDesign Kit Samples
7447462010SPEC
7 files 1 8.5 8 0.015 140 Heat Shrinking Tube744741
7447720010SPEC
8 files 1 6.9 15 0.0135 195 Standard
744732015SPEC
8 files 1.5 7 9 0.01 100 Heat Shrinking Tube
7447462022SPEC
7 files 2.2 6.3 4.3 0.02 65 Heat Shrinking Tube744741
7447720022SPEC
8 files 2.2 5.3 10 0.018 120 Standard
7447462033SPEC
7 files 3.3 4.7 4 0.025 48 Heat Shrinking Tube
7447720033SPEC
8 files 3.3 5 8.5 0.024 95 Standard
7447462047SPEC
7 files 4.7 4.2 3.7 0.03 40 Heat Shrinking Tube744741
7447720047SPEC
8 files 4.7 4.5 7.2 0.03 70 Standard
7447462068SPEC
7 files 6.8 3.3 3 0.034 32 Heat Shrinking Tube
744779068SPEC
8 files 6.8 2.2 2.8 0.035 40 Standard
7447720068SPEC
8 files 6.8 3.9 6 0.032 36 Standard
7447462100SPEC
7 files 10 2.5 2.6 0.08 28 Heat Shrinking Tube744741
744779100SPEC
8 files 10 1.85 2.1 0.05 28 Standard744741
744732100SPEC
8 files 10 4 4 0.033 27 Heat Shrinking Tube744741
7447452100SPEC
8 files 10 4.7 4.5 0.02 20 Heat Shrinking Tube744743
7447720100SPEC
8 files 10 3.5 4.9 0.043 18 Standard
7447720150SPEC
8 files 15 3.2 4 0.048 16 Standard
7447720180SPEC
8 files 18 3.1 3.7 0.053 15 Standard
7447720200SPEC
8 files 20 3.1 3.5 0.054 15 Standard
7447462220SPEC
7 files 22 1.8 0.13 15 Heat Shrinking Tube744741
7447720220SPEC
8 files 22 3 3.3 0.055 13 Standard
7447462330SPEC
7 files 33 1.4 1.4 0.22 14 Heat Shrinking Tube
7447720330SPEC
8 files 33 2.5 2.7 0.066 11 Standard
7447720390SPEC
8 files 39 2.2 2.5 0.1 10 Standard
7447462470SPEC
7 files 47 1.18 1.2 0.34 10.6 Heat Shrinking Tube744741
7447790470SPEC
8 files 47 1.45 1.1 0.16 10.2 Standard744741
744732470SPEC
8 files 47 1.8 1.9 0.14 11 Heat Shrinking Tube
7447720470SPEC
8 files 47 2 2.3 0.12 9.1 Standard
7447720560SPEC
8 files 56 1.9 2.1 0.13 8.2 Standard
7447462680SPEC
7 files 68 0.8 1 0.4 7.5 Heat Shrinking Tube
744779168SPEC
8 files 68 1.4 0.72 0.28 9.4 Standard744741
7447480680SPEC
7 files 68 2.9 3.5 0.08 6 Standard
7447720680SPEC
8 files 68 1.8 1.9 0.16 6.7 Standard
7447462820SPEC
7 files 82 0.8 0.9 0.47 7.2 Heat Shrinking Tube
7447720820SPEC
8 files 82 1.6 1.7 0.19 6.2 Standard
7447462101SPEC
7 files 100 0.8 0.8 0.65 7.1 Heat Shrinking Tube744741
744741101SPEC
8 files 100 1.1 0.9 1 9.4 Heat Shrinking Tube744741
7447452101SPEC
8 files 100 1.8 1.5 0.16 4.8 Heat Shrinking Tube744743
744743101SPEC
8 files 100 1.5 1.6 0.3 5.1 Standard
7447480101SPEC
7 files 100 2.4 2.5 0.125 4.5 Standard744743
7447221101SPEC
13 files 100 2.45 2.75 0.1 4 Heat Shrinking Tube
7447231101SPEC
13 files 100 2.6 3.1 0.09 3.6 Heat Shrinking Tube
7447720101SPEC
8 files 100 1.3 1.6 0.22 6.1 Standard
744732121SPEC
8 files 120 1 1.1 0.38 6.5 Heat Shrinking Tube744741
7447720121SPEC
8 files 120 1.3 1.4 0.28 5.4 Standard
7447720151SPEC
8 files 150 1.1 1.1 0.35 4.5 Standard
7447480151SPEC
7 files 150 2 2.1 0.18 3.5 Standard
7447720181SPEC
8 files 180 1 1 0.43 3.8 Standard
7447462221SPEC
7 files 220 0.5 0.5 1.2 4.8 Heat Shrinking Tube744741
7447790221SPEC
8 files 220 0.6 0.5 0.8 5.5 Standard
744741221SPEC
8 files 220 0.66 0.75 1.5 6 Heat Shrinking Tube744741
744732221SPEC
8 files 220 0.75 1.2 0.7 4.8 Heat Shrinking Tube
7447452221SPEC
8 files 220 1.2 1.05 0.29 3.4 Heat Shrinking Tube
744743221SPEC
8 files 220 0.96 1.2 0.55 3.5 Standard
7447480221SPEC
7 files 220 1.6 1.75 0.26 2.3 Standard744743
7447221221SPEC
13 files 220 1.65 1.9 0.22 2.5 Heat Shrinking Tube
7447231221SPEC
13 files 220 1.75 2.1 0.2 2.4 Heat Shrinking Tube
7447720221SPEC
8 files 220 1 1 0.45 3.8 Standard
7447412331SPEC
8 files 330 0.5 0.6 2 5.1 Heat Shrinking Tube
744732331SPEC
8 files 330 0.6 1 1.2 3.9 Heat Shrinking Tube744741
7447452331SPEC
8 files 330 1.1 0.85 0.47 2.6 Heat Shrinking Tube744743
744743331SPEC
8 files 330 0.74 1 1.2 2.8 Standard
7447480331SPEC
7 files 330 1.4 1.6 0.33 2.2 Standard
7447221331SPEC
13 files 330 1.35 1.55 0.32 2 Heat Shrinking Tube
7447231331SPEC
13 files 330 1.4 1.75 0.29 1.9 Heat Shrinking Tube
7447720331SPEC
8 files 330 0.82 0.88 0.7 3.1 Standard
7447452391SPEC
8 files 390 1 0.8 0.52 2.4 Heat Shrinking Tube
7447462471SPEC
7 files 470 0.35 0.4 2.4 3.4 Heat Shrinking Tube744741
744741471SPEC
8 files 470 0.44 0.4 3 4.3 Heat Shrinking Tube744741
744732471SPEC
8 files 470 0.45 0.9 1.7 2.8 Heat Shrinking Tube
744743471SPEC
8 files 470 0.58 0.8 1.5 2.3 Standard
7447480471SPEC
7 files 470 1.15 1.15 0.52 1.8 Standard744743
7447221471SPEC
13 files 470 1.1 1.3 0.46 1.6 Heat Shrinking Tube
7447231471SPEC
13 files 470 1.2 1.5 0.41 1.6 Heat Shrinking Tube
7447720471SPEC
8 files 470 0.66 0.73 0.97 2.4 Standard
7447452561SPEC
8 files 560 0.81 0.75 0.85 1.9 Heat Shrinking Tube
7447720561SPEC
8 files 560 0.61 0.7 1.22 2.3 Standard
7447480561SPEC
7 files 560 1 1.1 0.65 1.6 Standard
7447462681SPEC
7 files 680 0.25 0.3 3.7 2.4 Heat Shrinking Tube
7447412681SPEC
8 files 680 0.33 0.35 4 3.3 Heat Shrinking Tube
744732681SPEC
8 files 680 0.42 0.75 2.2 2.3 Heat Shrinking Tube
7447480681SPEC
7 files 680 0.9 1 0.79 1.5 Standard
7447221681SPEC
13 files 680 0.9 1.1 0.67 1.3 Heat Shrinking Tube
7447231681SPEC
13 files 680 1 1.2 0.59 1.3 Heat Shrinking Tube
7447720681SPEC
8 files 680 0.52 0.61 1.37 2.1 Standard
7447452821SPEC
8 files 820 0.7 0.6 1.2 1.5 Heat Shrinking Tube
7447720821SPEC
8 files 820 0.51 0.55 1.7 2 Standard
7447720901SPEC
8 files 900 0.5 0.52 2.02 1.8 Standard
7447462102SPEC
7 files 1000 0.25 0.27 6 2.3 Heat Shrinking Tube744741
744741102SPEC
8 files 1000 0.29 0.3 6 2.7 Heat Shrinking Tube744741
744732102SPEC
8 files 1000 0.33 0.6 3.4 2.2 Heat Shrinking Tube744741
7447452102SPEC
8 files 1000 0.6 0.55 1.55 1.4 Heat Shrinking Tube744743
744743102SPEC
8 files 1000 0.42 0.55 2.5 1.6 Standard
7447480102SPEC
7 files 1000 0.8 0.8 1.15 1.1 Standard744743
7447221102SPEC
13 files 1000 0.75 0.9 0.98 1 Heat Shrinking Tube
7447231102SPEC
13 files 1000 0.8 1 0.86 1.1 Heat Shrinking Tube
7447720102SPEC
8 files 1000 0.44 0.51 2.15 1.6 Standard
7447720122SPEC
8 files 1200 0.42 0.42 2.39 1.5 Standard
7447480122SPEC
7 files 1200 0.7 0.75 1.4 1 Standard
7447462152SPEC
7 files 1500 0.19 0.2 8 1.8 Heat Shrinking Tube
744732152SPEC
8 files 1500 0.29 0.5 4.7 1.75 Heat Shrinking Tube
7447452152SPEC
8 files 1500 0.5 0.43 2.1 1.37 Heat Shrinking Tube
7447480152SPEC
7 files 1500 0.68 0.6 1.8 1 Standard
7447720152SPEC
8 files 1500 0.37 0.42 3 1.3 Standard
7447720182SPEC
8 files 1800 0.32 0.39 4.51 1.3 Standard
7447462222SPEC
8 files 2200 0.16 0.18 15 1.2 Heat Shrinking Tube
744741222SPEC
8 files 2200 0.21 0.2 11 1.9 Heat Shrinking Tube744741
7447720222SPEC
8 files 2200 0.29 0.35 4.73 1.1 Standard
7447452222SPEC
8 files 2200 0.4 0.4 2.9 0.95 Heat Shrinking Tube
7447480222SPEC
7 files 2200 0.48 0.56 2.5 0.83 Standard
7447221222SPEC
13 files 2200 0.5 0.61 2.1 0.65 Heat Shrinking Tube
7447231222SPEC
13 files 2200 0.54 0.7 1.9 0.72 Heat Shrinking Tube
7447480332SPEC
7 files 3300 0.36 0.4 4 0.7 Standard744743
7447221332SPEC
13 files 3300 0.4 0.5 3.2 0.5 Heat Shrinking Tube
7447231332SPEC
13 files 3300 0.43 0.55 2.8 0.58 Heat Shrinking Tube
7447720332SPEC
8 files 3300 0.24 0.29 6.7 0.98 Standard
744730392SPEC
8 files 3900 0.18 0.2 12 1.1 Standard
7447720392SPEC
8 files 3900 0.22 0.27 8.05 0.88 Standard
7447452392SPEC
8 files 3900 0.28 0.25 4.8 0.78 Heat Shrinking Tube
744741472SPEC
8 files 4700 0.15 0.15 25 1.3 Heat Shrinking Tube744741
7447721047SPEC
8 files 4700 0.2 0.175 15 1 Standard
7447452472SPEC
8 files 4700 0.23 0.2 7 0.65 Heat Shrinking Tube744743
7447221472SPEC
13 files 4700 0.34 0.42 4.6 0.41 Heat Shrinking Tube
7447231472SPEC
13 files 4700 0.36 0.47 4 0.48 Heat Shrinking Tube
7447720472SPEC
8 files 4700 0.21 0.24 9.5 0.83 Standard
7447480562SPEC
7 files 5600 0.32 0.34 5.8 0.54 Standard
7447221682SPEC
13 files 6800 0.28 0.35 6.6 0.33 Heat Shrinking Tube
7447231682SPEC
13 files 6800 0.3 0.39 5.75 0.4 Heat Shrinking Tube
7447720702SPEC
8 files 7000 0.17 0.18 16 0.71 Standard
7447480822SPEC
7 files 8200 0.3 0.3 9 0.44 Standard744743
7447221103SPEC
13 files 10000 0.23 0.29 9.7 0.26 Heat Shrinking Tube
7447231103SPEC
13 files 10000 0.25 0.32 8.5 0.32 Heat Shrinking Tube
7447452103SPEC
8 files 10000 0.18 0.18 16.6 0.45 Heat Shrinking Tube
7447720103SPEC
8 files 10000 0.13 0.16 24 0.52 Standard
744732153SPEC
8 files 15000 0.1 0.15 60 0.6 Heat Shrinking Tube744741
7447720223SPEC
8 files 22000 0.09 0.11 55 0.38 Standard
7447722363SPEC
8 files 36000 0.07 0.08 94 0.25 Heat Shrinking Tube
7447722473SPEC
8 files 47000 0.06 0.07 112 0.22 Heat Shrinking Tube
7447452683SPEC
8 files 68000 0.05 0.07 106 0.16 Heat Shrinking Tube
Order Code Data­sheet Simu­lation
7447462010SPEC
7447720010SPEC
744732015SPEC
7447462022SPEC
7447720022SPEC
7447462033SPEC
7447720033SPEC
7447462047SPEC
7447720047SPEC
7447462068SPEC
744779068SPEC
7447720068SPEC
7447462100SPEC
744779100SPEC
744732100SPEC
7447452100SPEC
7447720100SPEC
7447720150SPEC
7447720180SPEC
7447720200SPEC
7447462220SPEC
7447720220SPEC
7447462330SPEC
7447720330SPEC
7447720390SPEC
7447462470SPEC
7447790470SPEC
744732470SPEC
7447720470SPEC
7447720560SPEC
7447462680SPEC
744779168SPEC
7447480680SPEC
7447720680SPEC
7447462820SPEC
7447720820SPEC
7447462101SPEC
744741101SPEC
7447452101SPEC
744743101SPEC
7447480101SPEC
7447221101SPEC
7447231101SPEC
7447720101SPEC
744732121SPEC
7447720121SPEC
7447720151SPEC
7447480151SPEC
7447720181SPEC
7447462221SPEC
7447790221SPEC
744741221SPEC
744732221SPEC
7447452221SPEC
744743221SPEC
7447480221SPEC
7447221221SPEC
7447231221SPEC
7447720221SPEC
7447412331SPEC
744732331SPEC
7447452331SPEC
744743331SPEC
7447480331SPEC
7447221331SPEC
7447231331SPEC
7447720331SPEC
7447452391SPEC
7447462471SPEC
744741471SPEC
744732471SPEC
744743471SPEC
7447480471SPEC
7447221471SPEC
7447231471SPEC
7447720471SPEC
7447452561SPEC
7447720561SPEC
7447480561SPEC
7447462681SPEC
7447412681SPEC
744732681SPEC
7447480681SPEC
7447221681SPEC
7447231681SPEC
7447720681SPEC
7447452821SPEC
7447720821SPEC
7447720901SPEC
7447462102SPEC
744741102SPEC
744732102SPEC
7447452102SPEC
744743102SPEC
7447480102SPEC
7447221102SPEC
7447231102SPEC
7447720102SPEC
7447720122SPEC
7447480122SPEC
7447462152SPEC
744732152SPEC
7447452152SPEC
7447480152SPEC
7447720152SPEC
7447720182SPEC
7447462222SPEC
744741222SPEC
7447720222SPEC
7447452222SPEC
7447480222SPEC
7447221222SPEC
7447231222SPEC
7447480332SPEC
7447221332SPEC
7447231332SPEC
7447720332SPEC
744730392SPEC
7447720392SPEC
7447452392SPEC
744741472SPEC
7447721047SPEC
7447452472SPEC
7447221472SPEC
7447231472SPEC
7447720472SPEC
7447480562SPEC
7447221682SPEC
7447231682SPEC
7447720702SPEC
7447480822SPEC
7447221103SPEC
7447231103SPEC
7447452103SPEC
7447720103SPEC
744732153SPEC
7447720223SPEC
7447722363SPEC
7447722473SPEC
7447452683SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
VersionDesign Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!