Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2520 | 2.5 | 2 | 1.8 | SMT | ||
3225 | 3.2 | 2.5 | 2.2 | SMT | ||
4532 | 4.5 | 3.2 | 3.2 | SMT |
LTSpice files
Characteristics
- Chip SMT inductance
- Lower RDC for the same type
- Higher current supporting than standard form
- Small type 2.5 mm x 2.0 mm
- Operating temperature: -40°C to +105°C (Size 2520)
- Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )
Applications
- HF Circuits
- HF Filtering Applications
- Acoustic Filtering Applications
Application Notes
Products
Order Code | Datasheet | Downloads | Status | L (µH) | IR (mA) | RDC max. (mΩ) | Q (%) | fres (MHz) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|
7447629010 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 1 | 850 | 408 | 20 | 290 | SMT | |
744764901 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1550 | 156 | 15 | 175 | SMT | |
744766901 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1900 | 110 | 15 | 265 | SMT | |
7447669012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 1800 | 120 | 15 | 180 | SMT | |
7447629015 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 1.5 | 750 | 504 | 20 | 220 | SMT | |
7447649015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1400 | 195 | 15 | 100 | SMT | |
7447629022 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 2.2 | 650 | 600 | 20 | 115 | SMT | |
744764902 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1100 | 260 | 15 | 85 | SMT | |
744766902 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1450 | 180 | 15 | 110 | SMT | |
7447629033 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 3.3 | 600 | 780 | 20 | 84 | SMT | |
744764903 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1050 | 325 | 15 | 70 | SMT | |
744766903 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1300 | 220 | 15 | 55 | SMT | |
7447669039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 1250 | 240 | 15 | 50 | SMT | |
7447629047 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 4.7 | 510 | 960 | 20 | 72 | SMT | |
744764904 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 800 | 520 | 15 | 55 | SMT | |
744766904 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1200 | 270 | 15 | 47 | SMT | |
7447629068 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 6.8 | 450 | 1200 | 20 | 61 | SMT | |
744766906 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1025 | 300 | 15 | 35 | SMT | |
7447629100 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 10 | 340 | 2028 | 30 | 44 | SMT | |
744764910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 500 | 1105 | 30 | 35 | SMT | |
744766910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 825 | 500 | 25 | 29 | SMT | |
7447669112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 810 | 600 | 25 | 28 | SMT | |
7447629150 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 15 | 325 | 2640 | 30 | 33 | SMT | |
7447649115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 450 | 1690 | 30 | 30 | SMT | |
7447669115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 800 | 700 | 25 | 24 | SMT | |
7447669118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 700 | 800 | 25 | 21 | SMT | |
7447629220 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 22 | 265 | 3360 | 30 | 29 | SMT | |
7447649122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 400 | 2600 | 35 | 22 | SMT | |
7447669122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 650 | 900 | 25 | 20 | SMT | |
7447669127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 575 | 1200 | 25 | 17 | SMT | |
7447629330 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 33 | 210 | 5040 | 30 | 22 | SMT | |
7447649133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 320 | 3640 | 35 | 20 | SMT | |
7447669133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 525 | 1400 | 25 | 16.5 | SMT | |
7447669139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 460 | 1600 | 30 | 14.5 | SMT | |
7447649147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 250 | 5460 | 35 | 15 | SMT | |
7447669147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 425 | 1900 | 30 | 14 | SMT | |
7447669156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 400 | 2200 | 30 | 11 | SMT | |
7447649168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 225 | 8450 | 40 | 12 | SMT | |
7447669168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 350 | 2600 | 30 | 10.5 | SMT | |
7447669182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 300 | 3500 | 30 | 10 | SMT | |
744764920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 10140 | 45 | 10 | SMT | |
744766920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 275 | 4000 | 40 | 8.5 | SMT | |
7447669212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 235 | 4500 | 40 | 8 | SMT | |
7447669218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 220 | 7500 | 40 | 6.5 | SMT | |
7447669220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 200 | 9000 | 40 | 6 | SMT |
Order Code | Datasheet |
---|---|
7447629010 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744764901 | SPEC |
744766901 | SPEC |
7447669012 | SPEC |
7447629015 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
7447649015 | SPEC |
7447629022 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744764902 | SPEC |
744766902 | SPEC |
7447629033 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744764903 | SPEC |
744766903 | SPEC |
7447669039 | SPEC |
7447629047 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744764904 | SPEC |
744766904 | SPEC |
7447629068 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744766906 | SPEC |
7447629100 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
744764910 | SPEC |
744766910 | SPEC |
7447669112 | SPEC |
7447629150 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
7447649115 | SPEC |
7447669115 | SPEC |
7447669118 | SPEC |
7447629220 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
7447649122 | SPEC |
7447669122 | SPEC |
7447669127 | SPEC |
7447629330 | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). |
7447649133 | SPEC |
7447669133 | SPEC |
7447669139 | SPEC |
7447649147 | SPEC |
7447669147 | SPEC |
7447669156 | SPEC |
7447649168 | SPEC |
7447669168 | SPEC |
7447669182 | SPEC |
744764920 | SPEC |
744766920 | SPEC |
7447669212 | SPEC |
7447669218 | SPEC |
7447669220 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (µH) | IR (mA) | RDC max. (mΩ) | Q (%) | fres (MHz) | Mount | Samples |
---|
Videos
How to choose the right coil type (inductor)?!