Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
8095 | 7.8 | 7.8 | 9.5 | THT | |||
1014 | 10.5 | 10.5 | 14.5 | THT |
LTSpice files
Characteristics
- Radial through-hole inductor
- High saturation core material
Applications
- Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
- constant current LED Driver
- Utility metering
- Filter for power supply
Products
All
8095
1014
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
7687480121 | SPEC | 7 files | 120 | 2 | 2 | 0.18 | 3.9 | THT | – | ||
768772221 | SPEC | 8 files | 220 | 0.9 | 1.3 | 0.6 | 3.7 | THT | – | ||
768772331 | SPEC | 8 files | 330 | 0.75 | 0.95 | 0.7 | 3.3 | THT | – | ||
768772471 | SPEC | 8 files | 470 | 0.6 | 0.9 | 1.32 | 3 | THT | 768771 | ||
7687480471 | SPEC | 7 files | 470 | 1 | 1.3 | 0.54 | 2 | THT | 768771 | ||
768772681 | SPEC | 8 files | 680 | 0.52 | 0.76 | 1.68 | 2.5 | THT | 768771 | ||
7687480681 | SPEC | 7 files | 680 | 0.8 | 1.1 | 0.79 | 1.7 | THT | – | ||
768772821 | SPEC | 8 files | 820 | 0.5 | 0.72 | 1.92 | 2 | THT | – | ||
768772102 | SPEC | 8 files | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT | 768771 | ||
7687480102 | SPEC | 7 files | 1000 | 0.8 | 0.8 | 1.2 | 1.3 | THT | 768771 | ||
768772122 | SPEC | 8 files | 1200 | 0.4 | 0.45 | 2.64 | 1.65 | THT | – | ||
7687480122 | SPEC | 7 files | 1200 | 0.62 | 0.84 | 1.4 | 1.3 | THT | – | ||
768772152 | SPEC | 8 files | 1500 | 0.38 | 0.4 | 3.5 | 1.5 | THT | – | ||
7687480152 | SPEC | 7 files | 1500 | 0.55 | 0.75 | 1.8 | 1.1 | THT | – | ||
768772182 | SPEC | 8 files | 1800 | 0.35 | 0.38 | 3.5 | 1.4 | THT | 768771 | ||
7687480182 | SPEC | 7 files | 1800 | 0.5 | 0.68 | 2.1 | 1.1 | THT | – | ||
768772222 | SPEC | 8 files | 2200 | 0.32 | 0.32 | 4.73 | 1.2 | THT | 768771 | ||
7687480222 | SPEC | 7 files | 2200 | 0.5 | 0.58 | 2.5 | 0.82 | THT | – | ||
768772332 | SPEC | 8 files | 3300 | 0.25 | 0.27 | 7.08 | 0.85 | THT | – | ||
7687480332 | SPEC | 7 files | 3300 | 0.35 | 0.5 | 4 | 0.75 | THT | – | ||
7687480472 | SPEC | 7 files | 4700 | 0.3 | 0.42 | 5.8 | 0.63 | THT | – |
Order Code | Datasheet | Simulation |
---|---|---|
7687480121 | SPEC | |
768772221 | SPEC | |
768772331 | SPEC | |
768772471 | SPEC | |
7687480471 | SPEC | |
768772681 | SPEC | |
7687480681 | SPEC | |
768772821 | SPEC | |
768772102 | SPEC | |
7687480102 | SPEC | |
768772122 | SPEC | |
7687480122 | SPEC | |
768772152 | SPEC | |
7687480152 | SPEC | |
768772182 | SPEC | |
7687480182 | SPEC | |
768772222 | SPEC | |
7687480222 | SPEC | |
768772332 | SPEC | |
7687480332 | SPEC | |
7687480472 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!