Characteristics
- Combination of WPT and NFC in one component
- Space-saving design
- Double-sided adhesive tape at the bottom for attachment
- Applicable for Qi (5 W & 15 W), Air Fuel Alliance, NFC and proprietary solutions with high power levels, where data transfer is needed
- High permeability ferrite shielding focuses magnetic flux and protects sensitive electronics
- Litz wire and high quality ferrite for high Q and maximum power transfer efficiency
Applications
- Applications where wireless power transfer with high power levels and data communication with high data rates are necessary
- Wireless charging of sensors, smartphones, wearables, handhelds, cameras, smart watches, tablets, etc.
- Wireless power charging and payment services in one component
- Peer-to-peer communication and wireless power charging of mobile devices
- Support for your development: Use the Wireless Power 15W Kit
Application Notes
- ANP014 Wireless Energy Transmission - Coils as Key Components
- ANP027 Wireless Power Charging Coil Changing Considerations
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP070 Proprietary wireless power transfer solution for high performance including data transmission
- ANP084: Impedance Matching for Near Field Communication Applications
Products
Order Code | Datasheet | Simulation | Downloads | Compliance | Size | L1 (µH) | L2 (µH) | IR DC1 (A) | IR DC2 (A) | RDC max. (mΩ) | RDC2 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | Q1 | Q2 | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308103305 | SPEC | 7 files | Qi - Airfuel Alliance - NFC | 45 x 44 x 0.7 mm | 8.8 | 1.4 | 2.6 | 5 | 220 | 100 | 22 | 50 | 30 | 47 | 50 | ||
![]() | 760308102306 | SPEC | 7 files | Qi - Airfuel Alliance - NFC | 44 x 44 x 1 mm | 8 | 1.4 | 2 | 5 | 400 | 100 | 17.5 | 50 | 19 | 47 | 40 | ||
![]() | 760308103307 | SPEC | 7 files | Qi - Airfuel Alliance - NFC | 40 x 27 x 1 mm | 8 | 1.6 | 1.5 | 4 | 350 | 100 | 22 | 54 | 19 | 47 | 30 | ||
![]() | 760308101150 | SPEC | 6 files | Qi - Airfuel Alliance - NFC | Ø 65 x 3.5 mm | 6.3 | 1.2 | 7.5 | 7 | 48 | 55 | 20 | 48 | 100 | 80 | 100 | ||
![]() | 760308101312 | SPEC | 7 files | Qi - Airfuel Alliance - NFC | Ø 54 x 4 mm | 24 | 0.7 | 6 | 13 | 90 | 30 | 7 | 63 | 125 | 30 | 100 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308103305 | SPEC | |
![]() | 760308102306 | SPEC | |
![]() | 760308103307 | SPEC | |
![]() | 760308101150 | SPEC | |
![]() | 760308101312 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Compliance | Size | L1 (µH) | L2 (µH) | IR DC1 (A) | IR DC2 (A) | RDC max. (mΩ) | RDC2 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | Q1 | Q2 | P (W) | Samples |
---|
Service & Support
Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Introduction to the 200 W Development Kit
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication