DC/DC Flyback Transformers
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750314189 | SPEC | 4 files | 3 - 6 V (DC) | 5 | 200 | – | – | – | – | – | 200 - 600 | 2.5 | 1:1.67 | – | 2500 | 9.78 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750313527 | SPEC | 5 files | 4.5 - 16 V (DC) | 3.3 | 60 | 5 | 60 | 18 | 60 | – | 1.2 | 10 | 1.88:1:1.5:3.76 | 5.8 | 3125 | 17.15 | 22.23 | 8.89 | SMT | EFD15 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750342354 | SPEC | 4 files | 8 - 30 V (DC) | 6 | 2000 | – | – | – | – | – | 400 | 12 | 1.2:1 | 4.5 | 1500 | 13.46 | 17.75 | 12.7 | SMT | EP13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750317595 | SPEC | 3 files | 8 - 65 V (DC) | 15 | 200 | 8 | 200 | – | – | – | 300 | 30 | 1:1:0.55 | 2.4 | 1500 | 9.76 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
760372002 | SPEC | 5 files | 9 - 36 V (DC) | 5 | 2500 | 5 | 2500 | 5 | 100 | – | 200 | 25 | 2:1:1:1 | 7.5 | 1500 | 27.03 | 32.31 | 13.97 | SMT | EFD25 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750342984 | SPEC | 4 files | 9 - 16 V (DC) | 15 | 100 | -15 | 100 | – | – | 15 | 600 | 30 | 1.5:1:1:1 | 1 | – | 9.75 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750312791 | SPEC | 3 files | 9 - 57 V (DC) | 56 | 350 | – | – | – | – | 12 | 200 | 10 | 1:5:1.13 | 8.75 | 1875 | 23.11 | 29.65 | 11.43 | SMT | EFD20 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750313102 | SPEC | 5 files | 10 - 32 V (DC) | 48 | 500 | – | – | – | – | – | 200 | 12 | 1:1:1:1 | 11.5 | 1500 | 23.11 | 29.08 | 11.43 | SMT | EFD20 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750316708 | SPEC | 4 files | 12 - 60 V (DC) | 12 | 3000 | – | – | – | – | 12 | 100 | 42 | 3:1:1 | 7 | 1000 | 26.04 | 26.67 | 14.5 | THT | EFD25 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750317605 | SPEC | 4 files | 12 - 70 V (DC) | 5 | 1000 | – | – | – | – | – | 350 | 30 | 3 : 1 | 2.6 | 625 | 9.78 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750318701 | SPEC | 3 files | 12 - 42 V (DC) | 12 | 1000 | – | – | – | – | – | 350 | 8.6 | 1:1 | 6.25 | 1500 | 10.8 | 13.35 | 9.14 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750342985 | SPEC | 5 files | 15 - 36 V (DC) | 24 | 500 | 6 | 100 | 6 | 100 | 24 | 300 | 30 | 7.33:4:1:1:4 | 2.6 | – | 13.97 | 17.17 | 12.7 | SMT | EP13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750318704 | SPEC | 3 files | 15 - 42 V (DC) | 15 | 400 | 8 | 400 | – | – | – | 350 | 7 | 0.67:1:0.53 | 5.7 | 500 | 9.78 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750319029 | SPEC | 3 files | 15 - 42 V (DC) | 12 | 1000 | – | – | – | – | – | 350 | 7 | 1:1 | 6.4 | 1500 | 9.78 | 9.5 | 10.54 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750317594 | SPEC | 3 files | 18 - 30 V (DC) | 24 | 350 | – | – | – | – | 12 | 300 | 20 | 1:1:0.5 | 6 | 1875 | 13.46 | 17.75 | 12.7 | SMT | EP13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750318517 | SPEC | 2 files | 18 - 57 V (DC) | 4 | 1600 | 5 | 10 | – | – | 10 | 250 | 200 | 5.09:1.27:1:2.55 | 1 | 2125 | 13.34 | 15.24 | 11.43 | SMT | EP10 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750317933 | SPEC | 5 files | 18 - 36 V (DC) | 5 | 4000 | – | – | – | – | 10 | 250 | 21 | 2:1:2 | 6.2 | 1500 | 13.97 | 18.25 | 14.5 | SMT | EPQ13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750344600 | SPEC | 4 files | 20 - 28 V (DC) | 19 | 250 | 6 | 250 | – | – | – | 350 | 35 | 1:1:0.33 | 1.5 | 1500 | 10.16 | 13.36 | 9.14 | SMT | EP7 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750311805 | SPEC | 4 files | 36 - 57 V (DC) | 12 | 830 | 6 | – | – | – | 10 | 150 | 166.5 | 4:2:1:2 | 1.4 | 1500 | 17.78 | 22.35 | 8.89 | SMT | EFD15 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750318525 | SPEC | 3 files | 36 - 57 V (DC) | 5 | 2400 | – | – | – | – | 10.5 | 250 | 150 | 6:1:1:2.25 | 1.5 | 1500 | 13.97 | 18.25 | 14.5 | SMT | EPQ13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750319214 | SPEC | 3 files | 36 - 57 V (DC) | 24 | 1000 | – | – | – | – | 10.5 | 250 | 65 | 6:1:5:2.33 | 2.6 | 1500 | 13.97 | 18.25 | 14.5 | SMT | EPQ13 | MID-FLYTI Flyback Transformers for Texas Instruments | |||
750344050 | SPEC | 3 files | 40 - 180 V (DC) | 24 | 2000 | – | – | – | – | 13 | 50 | 65 | 1.85:1:0.54 | 7.95 | 2000 | 27.03 | 32.45 | 13.69 | SMT | EFD25 | MID-FLYTI Flyback Transformers for Texas Instruments |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Product series | Samples |
---|