Panel Mounted Fuseholders
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - Glow Wire Plastic - IP40Protection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THTProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THTProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
- WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THTProtection Class I & II |IR UL 20 A |Working Voltage [UL] 250 V (AC)
Order Code | Datasheet | Downloads | IR UL (A) | IR VDE (A) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 696211001102 | SPEC | 7 files | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - Glow Wire Plastic - IP40 | 612690 696001 | |
![]() | 696212001002 | SPEC | 7 files | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT | 696001 | |
![]() | 696314001002 | SPEC | 7 files | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT | 696001 | |
![]() | 696315001002 | SPEC | 7 files | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT | 612690 696001 | |
![]() | 696213001002 | SPEC | 6 files | 20 | 10 | WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT | – |
Order Code | Datasheet | |
---|---|---|
![]() | 696211001102 | SPEC |
![]() | 696212001002 | SPEC |
![]() | 696314001002 | SPEC |
![]() | 696315001002 | SPEC |
![]() | 696213001002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | IR UL (A) | IR VDE (A) | Product series | Design Kit | Samples |
---|