Pin Header
- WR-PHD 2.00 mm THT Pin HeaderPins 2 to 32 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm THT Dual Pin HeaderPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Dual Pin HeaderPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Dual Pin Header Low ProfilePins 4 to 24 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Angled Dual Pin HeaderPins 4 to 20 pcs |Withstanding Voltage 500 V (AC)
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
62000211121 | SPEC | 6 files | 2 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | ||
62000311121 | SPEC | 6 files | 3 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | ||
62000421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | ||
62100421921 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621004245821 | SPEC | 6 files | 4 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62130421921 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621304245821 | SPEC | 6 files | 4 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62000411121 | SPEC | 6 files | 4 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | ||
621304284521 | SPEC | 6 files | 4 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | ||
62000611121 | SPEC | 6 files | 6 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | ||
62100621921 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621006245821 | SPEC | 6 files | 6 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62130621921 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621306245821 | SPEC | 6 files | 6 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62000621121 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
621306284521 | SPEC | 6 files | 6 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | ||
62100821921 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621008245821 | SPEC | 6 files | 8 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62130821921 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | ||
621308245821 | SPEC | 6 files | 8 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | ||
62000811121 | SPEC | 6 files | 8 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | ||
62000821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | ||
621308284521 | SPEC | 6 files | 8 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | ||
62001011121 | SPEC | 6 files | 10 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 612690 613001 | ||
62001021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | ||
62101021921 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | 612690 | ||
621010245821 | SPEC | 6 files | 10 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62131021921 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | ||
621310245821 | SPEC | 6 files | 10 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | ||
621310284521 | SPEC | 6 files | 10 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | ||
621312284521 | SPEC | 6 files | 12 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | ||
62101421921 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621014245821 | SPEC | 6 files | 14 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62131421921 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621314245821 | SPEC | 6 files | 14 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
621314284521 | SPEC | 6 files | 14 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | ||
62001621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
62101621921 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621016245821 | SPEC | 6 files | 16 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62131621921 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | ||
621316245821 | SPEC | 6 files | 16 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | ||
621316284521 | SPEC | 6 files | 16 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | ||
62002011121 | SPEC | 6 files | 20 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | ||
62002021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | ||
62102021921 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621020245821 | SPEC | 6 files | 20 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62132021921 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | ||
621320245821 | SPEC | 6 files | 20 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | ||
621320284521 | SPEC | 6 files | 20 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | ||
62002421121 | SPEC | 6 files | 24 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
62102421921 | SPEC | 6 files | 24 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
621024245821 | SPEC | 6 files | 24 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
621324245821 | SPEC | 6 files | 24 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | ||
62002821121 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | ||
62003211121 | SPEC | 6 files | 32 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | ||
62003221121 | SPEC | 6 files | 32 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
62103221921 | SPEC | 6 files | 32 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | ||
62004021121 | SPEC | 6 files | 40 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
62004421121 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | ||
62104421921 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|