MMCX Plug Straight to RP SMA Jack Straight
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm lengthf DC~3 GHz |Cable RG-178/U
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316/U
Order Code | Datasheet | Downloads | f | Product series | Samples | |
---|---|---|---|---|---|---|
![]() | 65530260515303 | SPEC | 3 files | DC~1 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length | |
![]() | 65530260515304 | SPEC | 3 files | DC~3 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | |
![]() | 65530260515305 | SPEC | 3 files | DC~6 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length |
Order Code | Datasheet | |
---|---|---|
![]() | 65530260515303 | SPEC |
![]() | 65530260515304 | SPEC |
![]() | 65530260515305 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | f | Product series | Samples |
---|