- WR-CRD Micro SD Card Connector Push & Push 8 pinsPins 8 pcs |Type Push & Push
- WR-CRD Micro SD Card Connector Hinge 8 pinsPins 8 pcs |Type Hinge
- WR-CRD SD Card Connector Push & Pull with Card Detection 9 pinsPins 9 pcs |Type Push & Pull
- WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pinsPins 11 pcs |Type Push & Pull
- WR-CRD SD Card Connector Push & Push with Card Detection 9 pinsPins 9 pcs |Type Push & Push
- WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pinsPins 19 pcs |Type Push & Pull
Order Code | Datasheet | Downloads | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 693072010801 | SPEC | 6 files | 8 | Socket | Hinge | SMT | -25 °C up to +85 °C | 100 | WR-CRD Micro SD Card Connector Hinge 8 pins | 612690 614001 | |
![]() | 693071010811 | SPEC | 6 files | 8 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | WR-CRD Micro SD Card Connector Push & Push 8 pins | 612690 614001 | |
![]() | 693071030811 | SPEC | 6 files | 8 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 30 | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | |
![]() | 693071020811 | SPEC | 6 files | 8 | Socket | Push & Push | SMT | -40 °C up to +85 °C | 30 | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | |
![]() | 693063010911 | SPEC | 7 files | 9 | Socket | Push & Pull | SMT | -25 °C up to +85 °C | 100 | WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins | 612690 614001 | |
![]() | 693061010911 | SPEC | 6 files | 9 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | 612690 614001 | |
![]() | 693063020911 | SPEC | 7 files | 11 | Socket | Push & Pull | SMT | -25 °C up to +85 °C | 100 | WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins | 612690 614001 | |
![]() | 693161011911 | SPEC | 6 files | 19 | Socket | Push & Pull | SMT | -20 °C up to +60 °C | 10 | WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins | 612690 |
Order Code | Datasheet | |
---|---|---|
![]() | 693072010801 | SPEC |
![]() | 693071010811 | SPEC |
![]() | 693071030811 | SPEC |
![]() | 693071020811 | SPEC |
![]() | 693063010911 | SPEC |
![]() | 693061010911 | SPEC |
![]() | 693063020911 | SPEC |
![]() | 693161011911 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples |
---|