WR-HDMI Connectors
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 685119135725 | SPEC | 6 files | 19 | Receptacle | Horizontal | SMT | -25 °C up to +85 °C | 40 | WR-COM HDMI SMT Horizontal with M3 screw | 614001 | |
![]() | 685119136923 | SPEC | 7 files | 19 | Receptacle | Horizontal | SMT | -25 °C up to +85 °C | 40 | WR-COM Mini HDMI SMT Horizontal | 612690 614001 | |
![]() | 685119248123 | SPEC | 7 files | 19 | Receptacle | Horizontal | SMT | -25 °C up to +85 °C | 40 | WR-COM Micro HDMI Horizontal SMT | 612690 614001 | |
![]() | 685119248223 | SPEC | 8 files | 19 | Receptacle | Horizontal | SMT | -25 °C up to +85 °C | 40 | WR-COM Micro HDMI Horizontal SMT Hybrid Mount | 614001 | |
![]() | 685119134923 | SPEC | 6 files | 19 | Receptacle | Horizontal | SMT | -25 °C up to +85 °C | 40 | WR-COM HDMI SMT Horizontal | 612690 614001 |
Order Code | Datasheet | |
---|---|---|
![]() | 685119135725 | SPEC |
![]() | 685119136923 | SPEC |
![]() | 685119248123 | SPEC |
![]() | 685119248223 | SPEC |
![]() | 685119134923 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples |
---|