Pitch 2.54 mm
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691210910002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 612690 691001 | |
![]() | 691210910003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | |
![]() | 691210910004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | |
![]() | 691210910005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | |
![]() | 691210910006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – | |
![]() | 691210910008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | – |
Order Code | Datasheet | |
---|---|---|
![]() | 691210910002 | SPEC |
![]() | 691210910003 | SPEC |
![]() | 691210910004 | SPEC |
![]() | 691210910005 | SPEC |
![]() | 691210910006 | SPEC |
![]() | 691210910008 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|