Pitch 2.50 mm
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691805010302 | SPEC | 6 files | 2 | Screwless Push In | PCB | No | Horizontal | 24 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 8050 - 2.50 mm Screwless SMT | 691001 | |
![]() | 691805010303 | SPEC | 6 files | 3 | Screwless Push In | PCB | No | Horizontal | 24 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 8050 - 2.50 mm Screwless SMT | – |
Order Code | Datasheet | |
---|---|---|
![]() | 691805010302 | SPEC |
![]() | 691805010303 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|