Pitch 10.00 mm
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691411810002 | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4118 - 10.00 mm Screwless Horizontal Entry | |
![]() | 691411810003 | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4118 - 10.00 mm Screwless Horizontal Entry | |
![]() | 691411810004 | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4118 - 10.00 mm Screwless Horizontal Entry | |
![]() | 691411810005 | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4118 - 10.00 mm Screwless Horizontal Entry |
Order Code | Datasheet | |
---|---|---|
![]() | 691411810002 | SPEC |
![]() | 691411810003 | SPEC |
![]() | 691411810004 | SPEC |
![]() | 691411810005 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Samples |
---|