Pitch 10.16 mm
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
691415620002 | SPEC | 6 files | 2 | Screwless | PCB | No | 45° | 16 to 22 (AWG) 1.31 to 0.326 (mm²) | WR-TBL Series 4156 - 10.16 mm Screwless 45° Entry | 691001 | ||
691411610002 | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600002 | SPEC | 6 files | 2 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610003 | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691415620003 | SPEC | 3 files | 3 | Screwless | PCB | No | 45° | 16 to 22 (AWG) 1.31 to 0.326 (mm²) | WR-TBL Series 4156 - 10.16 mm Screwless 45° Entry | – | ||
691416600003 | SPEC | 3 files | 3 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610004 | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600004 | SPEC | 6 files | 4 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610005 | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600005 | SPEC | 6 files | 5 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691416600006 | SPEC | 6 files | 6 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – |
Order Code | Datasheet | |
---|---|---|
691415620002 | SPEC | |
691411610002 | SPEC | |
691416600002 | SPEC | |
691411610003 | SPEC | |
691415620003 | SPEC | |
691416600003 | SPEC | |
691411610004 | SPEC | |
691416600004 | SPEC | |
691411610005 | SPEC | |
691416600005 | SPEC | |
691416600006 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|