![](/components/media/o79335v214%206914173200xxS%20single.jpg) | 691417320002S | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless | 691001
| |
![](/components/media/o79472v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691418320002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320002M | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320002 | SPEC
| 6 files | 2 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | 612690 691001
| |
![]() | 691809320302 | SPEC
| 6 files | 2 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | 691001
| |
![](/components/media/o79335v214%206914173200xxS%20single.jpg) | 691417320003S | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o79472v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691418320003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320003M | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320003 | SPEC
| 6 files | 3 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320303 | SPEC
| 6 files | 3 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o79472v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691418320004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o79335v214%206914173200xxS%20single.jpg) | 691417320004S | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320004M | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320004 | SPEC
| 6 files | 4 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320304 | SPEC
| 6 files | 4 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o79335v214%206914173200xxS%20single.jpg) | 691417320005S | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o79472v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691418320005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320005M | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320005 | SPEC
| 6 files | 5 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320305 | SPEC
| 6 files | 5 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o79335v214%206914173200xxS%20single.jpg) | 691417320006S | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o79472v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691418320006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320006M | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320006 | SPEC
| 6 files | 6 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320306 | SPEC
| 6 files | 6 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320007 | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320007M | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320007 | SPEC
| 6 files | 7 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320307 | SPEC
| 6 files | 7 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320008 | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320008M | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320008 | SPEC
| 6 files | 8 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320308 | SPEC
| 6 files | 8 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320009 | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320009M | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320010 | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320010M | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320010 | SPEC
| 6 files | 10 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320310 | SPEC
| 6 files | 10 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320011 | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320011M | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84304v214%20Single_WR-TBL4_6914123200xx.jpg) | 691412320012 | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry | – | |
![](/components/media/o84320v214%20Single_WR-TBL_6914123200xx.jpg) | 691412320012M | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4123M - 3.81 mm Screwless 45° Entry | – | |
![]() | 691409320012 | SPEC
| 6 files | 12 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 4093 - Screwless Push In 3.81mm pitch - 45° cable entry - THT | – | |
![]() | 691809320312 | SPEC
| 6 files | 12 | Screwless Push In | PCB | Yes | 45° | 26 to 16 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 8093 - Screwless Push In 3.81mm pitch - 45° cable entry - THR | – | |