![](/components/media/o79429v214%20Single_WR-TBL_6914183200xx_4C.jpg) | 691418420002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4184 - 7.62 mm 45° Entry Screwless | 691001
| |
![](/components/media/o79428v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691417420002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4174 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410002 | SPEC
| 6 files | 2 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | 691001
| |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420002 | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420002M | SPEC
| 6 files | 2 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o79429v214%20Single_WR-TBL_6914183200xx_4C.jpg) | 691418420003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4184 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o79428v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691417420003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4174 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410003 | SPEC
| 6 files | 3 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420003 | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420003M | SPEC
| 6 files | 3 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o79429v214%20Single_WR-TBL_6914183200xx_4C.jpg) | 691418420004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4184 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o79428v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691417420004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4174 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410004 | SPEC
| 6 files | 4 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420004 | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420004M | SPEC
| 6 files | 4 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o79429v214%20Single_WR-TBL_6914183200xx_4C.jpg) | 691418420005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4184 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o79428v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691417420005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4174 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410005 | SPEC
| 6 files | 5 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420005 | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420005M | SPEC
| 6 files | 5 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o79429v214%20Single_WR-TBL_6914183200xx_4C.jpg) | 691418420006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4184 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o79428v214%20Single_WR-TBL_6914173200xxS_4C.jpg) | 691417420006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4174 - 7.62 mm 45° Entry Screwless | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410006 | SPEC
| 6 files | 6 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420006 | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420006M | SPEC
| 6 files | 6 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410007 | SPEC
| 6 files | 7 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420007 | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420007M | SPEC
| 6 files | 7 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410008 | SPEC
| 6 files | 8 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420008 | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420008M | SPEC
| 6 files | 8 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410009 | SPEC
| 6 files | 9 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420009 | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420009M | SPEC
| 6 files | 9 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410010 | SPEC
| 6 files | 10 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420010 | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420010M | SPEC
| 6 files | 10 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410011 | SPEC
| 6 files | 11 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420011 | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420011M | SPEC
| 6 files | 11 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84297v214%20Single_WR-TBL4_6914114100xx.jpg) | 691411410012 | SPEC
| 6 files | 12 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4114 - 7.62 mm Screwless Horizontal Cable Entry | – | |
![](/components/media/o84306v214%20Single_WR-TBL4_6914124200xx.jpg) | 691412420012 | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124 - 7.62 mm Screwless 45° Entry | – | |
![](/components/media/o84308v214%20Single_WR-TBL_6914124200xxM.jpg) | 691412420012M | SPEC
| 6 files | 12 | Screwless | PCB | No | 45° | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4124M - 7.62 mm Screwless 45° Entry | – | |