Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 63901015621 | SPEC | 3 files | 10 | 1 | 10 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63901015621CAB | SPEC | – | 10 | 1 | 10 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | |
![]() | 63901415621 | SPEC | 2 files | 14 | 1 | 14 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63901415621CAB | SPEC | – | 14 | 1 | 14 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | |
![]() | 63901615621 | SPEC | 2 files | 16 | 1 | 16 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63901615621CAB | SPEC | – | 16 | 1 | 16 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | |
![]() | 63902015621 | SPEC | 2 files | 20 | 1 | 20 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63902015621CAB | SPEC | – | 20 | 1 | 20 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | |
![]() | 63902415621 | SPEC | 2 files | 24 | 1 | 24 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63902415621CAB | SPEC | – | 24 | 1 | 24 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | |
![]() | 63902615621 | SPEC | 2 files | 26 | 1 | 26 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63902615621CAB | SPEC | – | 26 | 1 | 26 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 | |
![]() | 63903415621 | SPEC | 2 files | 34 | 1 | 34 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63903415621CAB | SPEC | – | 34 | 1 | 34 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | |
![]() | 63904015621 | SPEC | 2 files | 40 | 1 | 40 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63904015621CAB | SPEC | – | 40 | 1 | 40 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | – | |
![]() | 63905015621 | SPEC | 2 files | 50 | 1 | 50 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.00 mm Ribbon Flat Cable | – | |
![]() | 63905015621CAB | SPEC | – | 50 | 1 | 50 | 1 | 28 (AWG) | Bag | WR-CAB 1.00 mm Ribbon Flat Cable 1 m pieces | 612001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples |
---|