![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61200622323 | SPEC
| 6 files | 6 | 2.54 | Transition | 13.07 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61200623021 | SPEC
| 3 files | 6 | 2.54 | Female | 12.3 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | – | |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61200822323 | SPEC
| 6 files | 8 | 2.54 | Transition | 15.61 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | – | |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61200823021 | SPEC
| 3 files | 8 | 2.54 | Female | 14.84 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61201022323 | SPEC
| 6 files | 10 | 2.54 | Transition | 18.15 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001 612690
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61201023021 | SPEC
| 3 files | 10 | 2.54 | Female | 17.38 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001 612690
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61201422323 | SPEC
| 6 files | 14 | 2.54 | Transition | 23.23 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61201423021 | SPEC
| 3 files | 14 | 2.54 | Female | 22.46 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61201622323 | SPEC
| 6 files | 16 | 2.54 | Transition | 25.77 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61201623021 | SPEC
| 3 files | 16 | 2.54 | Female | 25 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61202022323 | SPEC
| 6 files | 20 | 2.54 | Transition | 30.85 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61202023021 | SPEC
| 3 files | 20 | 2.54 | Female | 30.08 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61202423021 | SPEC
| 3 files | 24 | 2.54 | Female | 35.16 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | – | |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61202622323 | SPEC
| 6 files | 26 | 2.54 | Transition | 38.47 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61202623021 | SPEC
| 3 files | 26 | 2.54 | Female | 37.7 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61203422323 | SPEC
| 6 files | 34 | 2.54 | Transition | 48.63 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61203423021 | SPEC
| 3 files | 34 | 2.54 | Female | 47.86 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61204022323 | SPEC
| 6 files | 40 | 2.54 | Transition | 56.25 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61204023021 | SPEC
| 3 files | 40 | 2.54 | Female | 55.48 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35775v214%20Single_WR-BHD_6120xx22323.jpg) | 61205022323 | SPEC
| 6 files | 50 | 2.54 | Transition | 68.95 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Board to Cable Transition Connector | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61205023021 | SPEC
| 3 files | 50 | 2.54 | Female | 68.18 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | 612001
| |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61206023021 | SPEC
| 3 files | 60 | 2.54 | Female | 80.88 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | – | |
![](/components/media/o35778v214%20Single_WR-BHD_6120xx23021.jpg) | 61206423021 | SPEC
| 3 files | 64 | 2.54 | Female | 85.96 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Female IDC Connector with Strain Relief | – | |