| 690367180472 | SPEC
| 6 files | 4 | 2.54 | Female | Straight | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367190472 | SPEC
| 6 files | 4 | 2.54 | Female | Straight | THT | 9.68 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367280476 | SPEC
| 6 files | 4 | 2.54 | Female | Straight | SMT | 7.08 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367290476 | SPEC
| 6 files | 4 | 2.54 | Female | Straight | SMT | 9.68 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368170472 | SPEC
| 6 files | 4 | 2.54 | Female | Angled | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368180472 | SPEC
| 6 files | 4 | 2.54 | Female | Angled | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368190472 | SPEC
| 6 files | 4 | 2.54 | Female | Angled | THT | 9.68 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367180672 | SPEC
| 6 files | 6 | 2.54 | Female | Straight | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367190672 | SPEC
| 6 files | 6 | 2.54 | Female | Straight | THT | 12.22 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367280676 | SPEC
| 6 files | 6 | 2.54 | Female | Straight | SMT | 9.62 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367290676 | SPEC
| 6 files | 6 | 2.54 | Female | Straight | SMT | 12.22 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368170672 | SPEC
| 6 files | 6 | 2.54 | Female | Angled | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368180672 | SPEC
| 6 files | 6 | 2.54 | Female | Angled | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368190672 | SPEC
| 6 files | 6 | 2.54 | Female | Angled | THT | 12.22 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367180872 | SPEC
| 6 files | 8 | 2.54 | Female | Straight | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367190872 | SPEC
| 6 files | 8 | 2.54 | Female | Straight | THT | 14.76 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367280876 | SPEC
| 6 files | 8 | 2.54 | Female | Straight | SMT | 12.16 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367290876 | SPEC
| 6 files | 8 | 2.54 | Female | Straight | SMT | 14.76 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368170872 | SPEC
| 6 files | 8 | 2.54 | Female | Angled | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368180872 | SPEC
| 6 files | 8 | 2.54 | Female | Angled | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368190872 | SPEC
| 6 files | 8 | 2.54 | Female | Angled | THT | 14.76 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367181072 | SPEC
| 6 files | 10 | 2.54 | Female | Straight | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 612690 690001
| |
| 690367191072 | SPEC
| 6 files | 10 | 2.54 | Female | Straight | THT | 17.3 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 612690 690001
| |
| 690367281076 | SPEC
| 6 files | 10 | 2.54 | Female | Straight | SMT | 14.7 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 612690 690001
| |
| 690367291076 | SPEC
| 6 files | 10 | 2.54 | Female | Straight | SMT | 17.3 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 612690 690001
| |
| 690368171072 | SPEC
| 6 files | 10 | 2.54 | Female | Angled | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 612690 690001
| |
| 690368181072 | SPEC
| 6 files | 10 | 2.54 | Female | Angled | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 612690 690001
| |
| 690368191072 | SPEC
| 6 files | 10 | 2.54 | Female | Angled | THT | 17.3 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 612690 690001
| |
| 690367181272 | SPEC
| 6 files | 12 | 2.54 | Female | Straight | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367191272 | SPEC
| 6 files | 12 | 2.54 | Female | Straight | THT | 19.84 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367281276 | SPEC
| 6 files | 12 | 2.54 | Female | Straight | SMT | 17.24 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367291276 | SPEC
| 6 files | 12 | 2.54 | Female | Straight | SMT | 19.84 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368171272 | SPEC
| 6 files | 12 | 2.54 | Female | Angled | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368181272 | SPEC
| 6 files | 12 | 2.54 | Female | Angled | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368191272 | SPEC
| 6 files | 12 | 2.54 | Female | Angled | THT | 19.84 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367181472 | SPEC
| 6 files | 14 | 2.54 | Female | Straight | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367191472 | SPEC
| 6 files | 14 | 2.54 | Female | Straight | THT | 22.38 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367281476 | SPEC
| 6 files | 14 | 2.54 | Female | Straight | SMT | 19.78 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367291476 | SPEC
| 6 files | 14 | 2.54 | Female | Straight | SMT | 22.38 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368171472 | SPEC
| 6 files | 14 | 2.54 | Female | Angled | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368181472 | SPEC
| 6 files | 14 | 2.54 | Female | Angled | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368191472 | SPEC
| 6 files | 14 | 2.54 | Female | Angled | THT | 22.38 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367181672 | SPEC
| 6 files | 16 | 2.54 | Female | Straight | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367191672 | SPEC
| 6 files | 16 | 2.54 | Female | Straight | THT | 24.92 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367281676 | SPEC
| 6 files | 16 | 2.54 | Female | Straight | SMT | 22.32 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690368171672 | SPEC
| 6 files | 16 | 2.54 | Female | Angled | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368181672 | SPEC
| 6 files | 16 | 2.54 | Female | Angled | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368191672 | SPEC
| 6 files | 16 | 2.54 | Female | Angled | THT | 24.92 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367291676 | SPEC
| 6 files | 16 | 2.54 | Female | Straight | SMT | 24.92 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690367181872 | SPEC
| 6 files | 18 | 2.54 | Female | Straight | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367191872 | SPEC
| 6 files | 18 | 2.54 | Female | Straight | THT | 27.46 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367281876 | SPEC
| 6 files | 18 | 2.54 | Female | Straight | SMT | 24.86 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367291876 | SPEC
| 6 files | 18 | 2.54 | Female | Straight | SMT | 27.46 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368171872 | SPEC
| 6 files | 18 | 2.54 | Female | Angled | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368181872 | SPEC
| 6 files | 18 | 2.54 | Female | Angled | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368191872 | SPEC
| 6 files | 18 | 2.54 | Female | Angled | THT | 27.46 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367182072 | SPEC
| 6 files | 20 | 2.54 | Female | Straight | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367192072 | SPEC
| 6 files | 20 | 2.54 | Female | Straight | THT | 30 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367282076 | SPEC
| 6 files | 20 | 2.54 | Female | Straight | SMT | 27.4 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367292076 | SPEC
| 6 files | 20 | 2.54 | Female | Straight | SMT | 30 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368172072 | SPEC
| 6 files | 20 | 2.54 | Female | Angled | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368182072 | SPEC
| 6 files | 20 | 2.54 | Female | Angled | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368192072 | SPEC
| 6 files | 20 | 2.54 | Female | Angled | THT | 30 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367182272 | SPEC
| 6 files | 22 | 2.54 | Female | Straight | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367192272 | SPEC
| 6 files | 22 | 2.54 | Female | Straight | THT | 32.54 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367282276 | SPEC
| 6 files | 22 | 2.54 | Female | Straight | SMT | 29.94 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367292276 | SPEC
| 6 files | 22 | 2.54 | Female | Straight | SMT | 32.54 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368172272 | SPEC
| 6 files | 22 | 2.54 | Female | Angled | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368182272 | SPEC
| 6 files | 22 | 2.54 | Female | Angled | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368192272 | SPEC
| 6 files | 22 | 2.54 | Female | Angled | THT | 32.54 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367182472 | SPEC
| 6 files | 24 | 2.54 | Female | Straight | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367192472 | SPEC
| 6 files | 24 | 2.54 | Female | Straight | THT | 35.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367282476 | SPEC
| 6 files | 24 | 2.54 | Female | Straight | SMT | 32.48 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367292476 | SPEC
| 6 files | 24 | 2.54 | Female | Straight | SMT | 35.08 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368172472 | SPEC
| 6 files | 24 | 2.54 | Female | Angled | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368182472 | SPEC
| 6 files | 24 | 2.54 | Female | Angled | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368192472 | SPEC
| 6 files | 24 | 2.54 | Female | Angled | THT | 35.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |
| 690367182672 | SPEC
| 6 files | 26 | 2.54 | Female | Straight | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001
| |
| 690367192672 | SPEC
| 6 files | 26 | 2.54 | Female | Straight | THT | 37.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001
| |
| 690367282676 | SPEC
| 6 files | 26 | 2.54 | Female | Straight | SMT | 35.02 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001
| |
| 690367292676 | SPEC
| 6 files | 26 | 2.54 | Female | Straight | SMT | 37.62 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001
| |
| 690368172672 | SPEC
| 6 files | 26 | 2.54 | Female | Angled | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001
| |
| 690368182672 | SPEC
| 6 files | 26 | 2.54 | Female | Angled | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001
| |
| 690368192672 | SPEC
| 6 files | 26 | 2.54 | Female | Angled | THT | 37.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001
| |