- WR-WTB 1.25 mm Male Vertical Shrouded HeaderPins 2 to 10 pcs |Gender Male |Mount THT
- WR-WTB 1.25 mm Male Horizontal Shrouded HeaderPins 2 to 10 pcs |Gender Male |Mount THT
- WR-WTB 1.25 mm SMT Male Vertical Shrouded HeaderPins 2 to 15 pcs |Gender Male |Mount SMT
- WR-WTB 1.25 mm SMT Male Horizontal Shrouded HeaderPins 2 to 15 pcs |Gender Male |Mount SMT
- WR-WTB Female Terminal HousingPins 2 to 15 pcs |Gender Female
- WR-WTB 1.25 mm Female Crimp ContactGender Female
- WR-WTB 1.25 Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
653002113322 | SPEC | 3 files | 2 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 4.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653002114822 | SPEC | 6 files | 2 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 4.25 | – | – | Bag | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653002117322 | SPEC | 6 files | 2 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 4.25 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653102124022 | SPEC | 6 files | 2 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 7.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653102131822 | SPEC | 6 files | 2 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 7.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653003113322 | SPEC | 3 files | 3 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 5.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653003114822 | SPEC | 6 files | 3 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 5.5 | – | – | Bag | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653003117322 | SPEC | 6 files | 3 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 5.5 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653103124022 | SPEC | 6 files | 3 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 8.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653103131822 | SPEC | 6 files | 3 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 8.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653004113322 | SPEC | 3 files | 4 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 6.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653004114822 | SPEC | 6 files | 4 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 6.75 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653004117322 | SPEC | 6 files | 4 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 6.75 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653104131822 | SPEC | 6 files | 4 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 9.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653104124022 | SPEC | 6 files | 4 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 9.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653005113322 | SPEC | 3 files | 5 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 8 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653005114822 | SPEC | 6 files | 5 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 8 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653005117322 | SPEC | 6 files | 5 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 8 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653105124022 | SPEC | 6 files | 5 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 11 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653105131822 | SPEC | 6 files | 5 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 11 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653006113322 | SPEC | 3 files | 6 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 9.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653006114822 | SPEC | 6 files | 6 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 9.25 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653006117322 | SPEC | 6 files | 6 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 9.25 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653106124022 | SPEC | 6 files | 6 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 12.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653106131822 | SPEC | 6 files | 6 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 12.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653007113322 | SPEC | 3 files | 7 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653007114822 | SPEC | 6 files | 7 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 10.5 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653007117322 | SPEC | 6 files | 7 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 10.5 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653107124022 | SPEC | 6 files | 7 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653107131822 | SPEC | 6 files | 7 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653008113322 | SPEC | 3 files | 8 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 11.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653008114822 | SPEC | 6 files | 8 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 11.75 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653008117322 | SPEC | 6 files | 8 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 11.75 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653108124022 | SPEC | 6 files | 8 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 14.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653108131822 | SPEC | 6 files | 8 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 14.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653009113322 | SPEC | 3 files | 9 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 13 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653009114822 | SPEC | 6 files | 9 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 13 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 645001 | – | – | ||
653009117322 | SPEC | 6 files | 9 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 13 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 645001 | – | – | ||
653109124022 | SPEC | 6 files | 9 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 16 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653109131822 | SPEC | 6 files | 9 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 16 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653010113322 | SPEC | 3 files | 10 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 14.25 | – | – | Bag | WR-WTB Female Terminal Housing | 612690 645001 | – | – | ||
653010114822 | SPEC | 6 files | 10 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 14.25 | – | – | Tube | WR-WTB 1.25 mm Male Vertical Shrouded Header | 612690 645001 | – | – | ||
653010117322 | SPEC | 6 files | 10 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 14.25 | – | – | Tube | WR-WTB 1.25 mm Male Horizontal Shrouded Header | 612690 645001 | – | – | ||
653110124022 | SPEC | 6 files | 10 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 17.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 612690 645001 | – | – | ||
653110131822 | SPEC | 6 files | 10 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 17.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 612690 645001 | – | – | ||
653011113322 | SPEC | 3 files | 11 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 15.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653111124022 | SPEC | 6 files | 11 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 18.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653111131822 | SPEC | 6 files | 11 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 18.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653012113322 | SPEC | 3 files | 12 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 16.75 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653112124022 | SPEC | 6 files | 12 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 19.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653112131822 | SPEC | 6 files | 12 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 19.75 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653013113322 | SPEC | 3 files | 13 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 18 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653113124022 | SPEC | 6 files | 13 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 21 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653113131822 | SPEC | 6 files | 13 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 21 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653014113322 | SPEC | 3 files | 14 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 19.25 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653114124022 | SPEC | 6 files | 14 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 22.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653114131822 | SPEC | 6 files | 14 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 22.25 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
653015113322 | SPEC | 3 files | 15 | 1.25 | Female | Terminal Housing | – | – | – | Cable | – | – | 20.5 | – | – | Bag | WR-WTB Female Terminal Housing | 645001 | – | – | ||
653115124022 | SPEC | 6 files | 15 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 23.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
653115131822 | SPEC | 6 files | 15 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 23.5 | – | – | Tape and Reel | WR-WTB 1.25 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
600648230220 | SPEC | – | – | – | Tool | Crimping Tool | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 1.50 mm Female Crimp Contact WR-WTB 1.25 mm Female Crimp Contact | 64800113722 64810113722 65300113722 65310113722 64800113722DEC 65300113722DEC | ||
600002 | SPEC | 1 files | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | ||
65300113722 | SPEC | 3 files | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Big Reel | WR-WTB 1.25 mm Female Crimp Contact | – | 600648230220 | 600653401 | ||
65300113722DEC | SPEC | 3 files | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Bag | WR-WTB 1.25 mm Female Crimp Contact | 612690 645001 | 600648230220 | – | ||
65310113722 | SPEC | 3 files | – | 1.25 | Female | Crimp Terminal | – | 1 | 125 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Small Reel | WR-WTB 1.25 mm Female Crimp Contact | – | 600648230220 | 600653401 | ||
653100130115 | SPEC | – | – | 1.25 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 30 (AWG) | – | Bag | WR-WTB 1.25 Pre-Crimped Wire | – | – | – | ||
653153128130 | SPEC | – | – | 1.25 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 28 (AWG) | – | Bag | WR-WTB 1.25 Pre-Crimped Wire | – | – | – | ||
600653401 | SPEC | 3 files | – | 1.25 | Tool | Mini Applicator | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | WR-WTB 1.25 mm Female Crimp Contact 600653401001 | 65300113722 65310113722 WR-WTB Female Terminal Housing | ||
600653401001 | SPEC | – | – | 1.25 | Tool | Wear Parts | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | 600653401 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples |
---|