| 418121270801 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.48 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121160801 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.48 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | |
 | 416131160801 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.44 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | |
 | 418121270802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 6.02 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 499001
| |
 | 418121160802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 6.02 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 499001
| |
 | 416131160802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 3.71 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270803 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 8.56 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121160803 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 8.56 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | |
 | 416131160803 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.98 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 11.1 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 499001
| |
 | 418121160804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 11.1 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 499001
| |
 | 416131160804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 6.25 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270805 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 13.64 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121160805 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 13.64 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | |
 | 416131160805 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 7.52 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 16.18 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 499001
| |
 | 418121160806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 16.18 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 499001
| |
 | 416131160806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8.79 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270807 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 18.72 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121160807 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 18.72 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | |
 | 418121270808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 21.26 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 499001
| |
 | 418121160808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 21.26 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 499001
| |
 | 416131160808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 11.33 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270809 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 23.8 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121270810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 26.34 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 499001
| |
 | 418121160810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 26.34 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 499001
| |
 | 416131160810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 13.87 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 499001
| |
 | 418121270812 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 31.42 | not specified | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | |
 | 418121160812 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 31.42 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | |
 | 416131160812 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 16.41 | Yes | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | |