Proprietary Radio as Bluetooth® LE Alternative
1. THE IDEA to connect wireless to a device
- Parameterization for commissioning
- Start/stop measurement
- Read out results
- Notification danger
- Connecting for servicing the device
- Checking device state for predicitve maintanence
- Recalibration
2. NO STANDARD does fit - Try to implement Bluetooth®:
- Bluetooth® classic with to high energy consumption
- Bluetooth® Listing Costs too high
- Small quantities cannot carry the high costs
- Bluetooh® LE not flexible enough for the idea
- Same is valid for Sub-GHz LoRa, SigFox, etc.
3. THE SOLUTION - Proprietary communication - Easy adaption possible
- Fitting perfectly to the needs
- No license costs arise
- Full control over application
Network Topologies
Point-to-Point
Point-to-Point topology is the type of network topology which is used to connect to network nodes directly with each other through some link. In between these two nodes, the data is transmitted using this link.
Star
In a star topology all nodes are connected via a central station. All communication is only possible via the central node.
Peer-to-Peer
In Peer-to-Peer topology every node has a direct connection to the other nodes and can communicate to each other.
Proprietary Application with Thyone-I
- For applications with enclosed communication
- Communication invisible for smart devices
- Connection to a standard device only with a certain USB-radio stick possible
- Connected sensors building up a secure network
Usecase
- Secure network set up
- Easy connection between the nodes
- Extending interfaces by connecting a USB-radio stick
- A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform