Order Code | Datasheet | Simulation | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Product series | Radio Module | Antenna | USB Radio Stick | Evaluation Kit | Offer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 2611019021011 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | EV-Kit Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Thetis-I & EV-Kits | 2611011021010 | – | – | – | ||
![]() | 2611109021011 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | Mini EV-Board Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Thetis-I & EV-Kits | 2611011021010 | – | – | – | ||
![]() | 2611097021021 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor Node Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Thetis-I & EV-Kits | 2611011021010 | – | – | – | ||
![]() | 2611011021010 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Thetis-I | 2402 - 2480 | 400 | 4 | -90 | 6 | 1.8 | 3.6 | 1000 | RF pad and internal antenna | – | – | – | Thetis-I & EV-Kits | – | Himalia | 2611086021011 | 2611019021011 | |||
![]() | 2611086021011 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Thetis-I USB radio stick | 2402 - 2480 | 315 | – | – | – | – | – | 1000 | internal antenna | 68 | 24 | 12 | Thetis-I & EV-Kits | 2611011021010 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 2611019021011 | – | – |
![]() | 2611109021011 | – | – |
![]() | 2611097021021 | – | – |
![]() | 2611011021010 | SPEC | |
![]() | 2611086021011 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Product series | Radio Module | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|