On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Würth Elektronik expands its MagI³C power module series with variable step-down module in LGA-12EP
With MagI³C-VDLM, Würth Elektronik presents three power modules in the LGA-12EP package for the 24 V industrial power bus. The modules are characterized by high resilience to voltage transients on the 24 V bus and an extremely wide input-voltage range from 3.5 V to 38 V. The module, measuring just 10 × 6 × 3.1 mm, is available with an output current of 1, 2, or 3 A.
The MagI3C-VDLM series of power modules offers a fully integrated DC/DC power supply that combines all essential components in a compact package: switching regulator with integrated MOSFETs, controller, compensation circuitry, and a shielded inductor. The power module maintains a constant, selectable PWM switching frequency across the operating range, thereby optimizing output ripple for sensitive and precise applications. It achieves peak efficiency up to 94 percent.
The MagI³C-VDLM power modules are designed for use in point-of-load DC/DC applications on 24 V, 12 V, and 5 V buses. Typical applications include test and measurement technology, medical technology, industrial electronics, and telecommunications. The module is ideally suited for supplying interfaces, microcontrollers, microprocessors, digital signal processors, and field-programmable gate arrays. It has excellent EMC behavior and complies with the EN55032 Class B / CISPR-32 standard.
Do You Have Any Questions, Comments or Requests Regarding Our Press Work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here You Can Download the Press Information and Pictures of the Company Area
Reference Guides, Technical Reports and Other Information Material
Würth Elektronik Blog
Learn More About Electrical Design, New Technologies and Current Innovations in Our Blog.