Programmable Power Supply Solution
CAN Box 8FR-6 is a programmable controller for power distribution for mobile machines and commercial vehicles. It enables power supply to multiple consumers and can also be used to control functions.
All outputs are equipped with current measurement. The relays provide digital feedback of each output (NO/NC), allowing diagnosis of defective fuses or monitoring of relay status.
You can program ICCS CAN Box 8FR-6 with WEcontrol Designer. This IEC61131-3 compliant programming environment offers a wide range of PLC functionalities, software simulation and online debug over CAN.
Operating temperature |
-40 °C to 70 °C (no full load at 85°C) |
---|---|
Storage temperature |
-40 °C to 85 °C |
Ingress protection |
IP64 (dust-proof / splashing protection) |
Operating voltage |
12 V or 24 V (Relays) 9 – 32 V High Sides |
Max. current |
Fuses / Relays: 15 A / output |
Max. continuous current (@70 °C) |
55 A (max 6 relays constantly on) |
Connector |
1 x Powerelement M6 |
Dimensions |
167 x 142 x 74 mm |
Weight | ~470 g unequipped |
Processor type | NXP K10 Cortex M4 32 bit |
Clock frequency | 120 MHz |
Flash memory | 512 kB |
RAM | 128 kB |
FRAM | 2 kB |
Description |
Order number WE ICS |
---|---|
CAN Box 8FR-6 (no fuses, no relays) with |
ICS-103794 |
CAN Box 8FR-6 (10 A fuses, 12 V relays) with |
ICS-103792 |
CAN Box 8FR-6 (10 A fuses, 24 V relays) with |
ICS-103793 |
CAN Box 8FR-6 (customer specific equipment and programming) |
On request (Contact us) |
Get to know the technical features of the CAN Box 8FR-6 in just a few minutes!
WEcontrol Designer is the new advanced programming environment from Würth Elektronik ICS. The set of powerful text and graphic editors for IEC-61131-3 languages supports the following programming types:
You need a password to download the WEcontrol Designer software. To obtain this, please contact us.
Program your desired functions independently with the help of our software development tool WEcontrol Designer and Try & Buy kit.
Request your Try & Buy kit here.
Our specialists support you in programming, software development, training of your employees and after-sales service. In the series production phase, we can deliver the CAN Box 8FR6 programmed with the desired functions.
Arrange a personal consultation appointment now.