CAN Isolator

CAN Isolator

For smooth communication

The CAN Isolator gives you the ability to assure a clean communication of two or more ECUs with different voltage range or an isolation of a given ECU by providing a galvanic isolation.

It can also be used as a repeater to allow CAN bus signals boost and offers the possibility to add a 120 Ohm resistor to each of its ports by external wiring. This allows the module to act as the end point of a CAN network, or if the CAN Isolator is implemented into an existing line, it splits it into two physically terminated CAN bus lines still bridged together.

Open Data Sheet

Data and facts about the CAN Isolator

General Information

Connector 9 Pins DIN / relay shape

Operating Temperature

-40 °C to 85 °C

Operating Voltage Vsupply

9 to 30 V DC

Pre-fusing 1 A

Current Consumption

<30 mA @ 24 Vsupply

Ingress Protection

IP 53

EMC ECE R10 Rev.5 057774

Dimensions

30 x 30 x 40 mm

Order Information

Description

Order Number Würth Elektronik ICS

CAN Isolator (10 kΩ)

ICS-102240

CAN Isolator (56 kΩ) ICS-104776
CAN Isolator (1 MΩ) ICS-104984
9 pins IP65 socket ICS-102300
9 pins standard socket X02783

 

Can Isolator

Can Isolator

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things to know about our controllers

  • Programmable solution for power distribution

    The CAN Box 8FR-6 is fully programmable and offers a variety of diagnostic options. Along with the new product, Würth Elektronik ICS is also presenting the new software tools WEcontrol Designer and WE Flasher.

  • Powerful controllers for vehicle functions

    The ICCS controllers are solutions for controlling standard and comfort functions. Two new modules extend the product family of these intelligent controllers, which can be used as standalone or as an extension of an existing CAN network.

  • Create programs for ICCS Controllers yourself?

    Use our two Try & Buy Kits "ICCS SDK Plus" and "WEcontrol Designer" and test development tools three months free of charge and without obligation. Afterwards you decide whether you want to return the kit or keep it.